Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts141-7221: 3/4''-16 Hex Flange Nut
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts141-7221: 3/4''-16 Hex Flange Nut
141-7221: 3/4''-16 Hex Flange Nut

Cat® Thread Flange Lock Nut for Rim Mounting

Brand: Cat

Product Images
141-7221: 3/4''-16 Hex Flange Nut
141-7221: 3/4''-16 Hex Flange Nut
141-7221: 3/4''-16 Hex Flange Nut
141-7221: 3/4''-16 Hex Flange Nut
141-7221: 3/4''-16 Hex Flange Nut

Cat® Thread Flange Lock Nut for Rim Mounting

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 141-7221

Units of Measure

USMetric
Thickness (mm): 22.5
Material Description: Steel
Flange Diameter (in): 1.59
Flange Diameter (mm): 40.26
Material: Steel,Other Mixed: Metal-Nonmetal,Alloy Zinc,Carbon Steel
Thickness (in): 0.886
Coating: Zinc
Thread: RH Fine
Locking Feature: Prevailing torque
Nut Type: Hex Flange
Hex Size (in): 1.0
Height (mm): 22.5
Thread Size (in - TPI) (in): 3/4-16
Thread Size (in): 0.03
Hex Size (mm): 28.58
Length (in): 0.89
Height (in): 0.885
Hand of Thread: RH
Class or Grade: Sae J995 Grade 8
Thread Size (mm): 0.750
Thread Size (dia x pitch) (mm): 3/4x16
Drive (mm): 28.58
Drive (in): 1.125
View More
Compatible Models for part number 141-7221

BACKHOE LOADER

424B2 426 F2 424D 426 446D 424B 436C 446B 420D 442D 430D 424 432D 416C 426B 428D 438C 416D 426C 438D 428B 416B 428C 438B 424B HD

COMPACT WHEEL LOADER

902 908 906

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced