Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineFuel SystemFuel Lines/High Pressure Lines141-8288: Fuel Line Relief Valve
HomeEngineFuel SystemFuel Lines/High Pressure Lines141-8288: Fuel Line Relief Valve
141-8288: Fuel Line Relief Valve

Cat® Relief Valve ensures system safety for regulating pressure and preventing overpressure situations

Brand: Cat

Product Images
141-8288: Fuel Line Relief Valve
141-8288: Fuel Line Relief Valve

Cat® Relief Valve ensures system safety for regulating pressure and preventing overpressure situations

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 141-8288

Units of Measure

USMetric
Overall Height (in): 1.1
Overall Width (in): 1.75
Overall Length (in): 2.5
Overall Width (mm): 44.45
Overall Height (mm): 27.94
Overall Length (mm): 63.5
View More
Compatible Models for part number 141-8288

TRUCK ENGINE

3114 3116 3126

WHEEL TRACTOR

613C II

INTEGRATED TOOLCARRIER

IT14F IT18F IT38F IT24F IT12B IT28G IT28F

COMBINE HARVESTER

460

ENGINE

3126

TRACK LOADER

963B

BACKHOE LOADER

446D 446B

MOTOR GRADER

120H 135H NA 120H ES 120H NA

COMPACT WHEEL LOADER

910F 910E

WHEEL LOADER

918F 928G 924F 960F 938G 938F 950G 950F 962G 950F II

TRACK-TYPE TRACTOR

DEUCE 30/30

CHALLENGER

35 45

ENGINE - MACHINE

3116 3114

ASPHALT PAVER

BG-2455C AP-1050B AP-1055B AP-1050 AP-1000 BG-245C

COMBINE

470 465 460

MARINE ENGINE

3116 3126

INDUSTRIAL ENGINE

3126 3116

WHEEL SCRAPER

613C

EXCAVATOR

325-A FM L 325-A 325 L 325-A L 322 L 322-A L

VIBRATORY COMPACTOR

CB-634C CP-533C CS-533C CB-634 CS-563C CP-563C CS-583C CS-531C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced