Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareRetaining/Snap Rings141-8580: Retaining Ring(Snap Ring)
HomeHardware, Seals, & ConsumablesHardwareRetaining/Snap Rings141-8580: Retaining Ring(Snap Ring)
141-8580: Retaining Ring(Snap Ring)

Cat®Retaining Ring (Snap Ring)

Brand: Cat

Product Images
141-8580: Retaining Ring(Snap Ring)
141-8580: Retaining Ring(Snap Ring)
141-8580: Retaining Ring(Snap Ring)
141-8580: Retaining Ring(Snap Ring)
141-8580: Retaining Ring(Snap Ring)

Cat®Retaining Ring (Snap Ring)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 141-8580

Units of Measure

USMetric
Snap Ring Type: External Axial
Style: E-Clip
Material: Steel,Carbon Steel
Inside Diameter (mm): 3.34
Outside Diameter (mm): 9.3
Thickness (mm): 0.7
Inside Diameter (in): 0.131
Outside Diameter (in): 0.366
Thickness (in): 0.027
View More
Compatible Models for part number 141-8580

INTEGRATED TOOLCARRIER

IT38H IT38G IT14G IT38G II IT14G2 IT28G

EJECTOR TRUCK

D400E II

MATERIAL HANDLER

M325D MH M325D L MH

COMPACT WHEEL LOADER

910G 914G 914G2

WHEEL LOADER

938G II 928H 928G 924H 924G 972H 930 924GZ 938G 928HZ 938H 966H 930G 930H 930K 924HZ

ASPHALT COMPACTOR

CB7 CB16 CB15 CB13 CB10

ENGINE - MACHINE

C32

ARTICULATED TRUCK

D350E II 725 D400E II 730 D250E II D300E II

WHEELED EXCAVATOR

M325C MH M330D

PNEUMATIC COMPACTOR

CW12

INDUSTRIAL ENGINE

C4.4

COMPACTOR

CB8 CB7 CB10 CD10 CB13 CB15 CB16 CD8

EXCAVATOR

M325D MH M325D L MH

VIBRATORY COMPACTOR

CB10 CP-64 CP-663E CS-56 CP-433E CS-423E CS-54 CB-54B CB-66B CB7 CP-54 CP-56 CP-573E CP-533D CP-533E CS-573E CS-533D CS-533E CS-44 CD-44B CP-44 CS-433E CS-663E CS-683E CS-76 CS-74 CB-64B CB-44B CB-68B CP-563E CP-76 CS-583E CP-563D CS-531D CS-563D CS-563E CB46B CP-74 CS-64 CD-54B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced