Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws141-9784: Hex Head Bolts, Zinc Flake
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws141-9784: Hex Head Bolts, Zinc Flake
141-9784: Hex Head Bolts, Zinc Flake

Metric, Coarse Thread UNC

Brand: Cat

Product Images
141-9784: Hex Head Bolts, Zinc Flake

Metric, Coarse Thread UNC

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 141-9784

Units of Measure

USMetric
Bolt Length (in): 7.48
Bolt Length (mm): 190.0
Bolt Type: Hex Head
Coating: Zinc Flake-black
Grip Length (in): 6.535
Grip Length (mm): 166.0
Hand of Thread: RH
Material: Low Alloy Steel,Alloy Zinc
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 10.9
Thread Size (mm): M6
Locking Feature: None
Thread Size (dia x pitch) (mm): M6x1
View More
Compatible Models for part number 141-9784

WHEEL TRACTOR

623G 621G 627G 631G 637G

INTEGRATED TOOLCARRIER

IT62G II IT62G IT62H IT38G II IT14G2 IT38G IT14G IT28G

SOIL COMPACTOR

825H 825G

BACKHOE LOADER

438C 426C 436C 416C 428C

EJECTOR TRUCK

740 730

WHEEL DOZER

834G 834H 824H 824G

LANDFILL COMPACTOR

836H 836G 826H

MOTOR GRADER

12H 12M 24M 12K 120H 24 404F-22 14M3 12M 3 12M 2 14 160K 120M 160H 120K 160M 140M 3 AWD 12M 3 AWD 120 GC 16H NA 140M 3 140M 2 135H 160H NA 140 GC 160H ES 120M 2 12H NA 16M 163H 14M-3 135H NA 12H ES 14H NA 120H ES 160 140M 140K 163H NA 140H 160M 2 160M 3 120H NA 16H 14L 140H NA 150 14M 140K 2 160M 3 AWD 140H ES 140 143H 16GC 14H 120K 2

COMPACT WHEEL LOADER

914G 914G2 910G

WHEEL LOADER

928H 928G 972G 972H 924GZ 950G II 928HZ 950G 962H 962G 986H 950H 924HZ 972G II 938G II 993K 980G II 924H 988G 924G 988H 962G II 980H 980G 938G 966H 966G 930G 930H 966G II

TRACK-TYPE TRACTOR

D5M D5N D6R D6M D6N

WHEEL SKIDDER

535C 535B 545C 545 525C 525B

ARTICULATED TRUCK

725 740 730 735

MINI HYD EXCAVATOR

307B

MINING EXCAVATOR

5230B 5230 5130B

VIBRATORY COMPACTOR

CP-64 CS-56 CS-54 CP-54 CP-56 CP-573E CP-533D CP-533E CS-44 CP-44 CS-433E CS-663E CS-583E CS-531D CS-583D CP-663E CP-433E CS-423E CS-573D CS-573E CS-533D CS-533E CS-683E CS-76 CS-74 CP-563E CP-76 CP-563D CS-563D CS-563E CP-74 CS-64

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced