Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeStructures & Other Systems ComponentsLight Frame & Body FabricationsOther Light Fabrications142-0252: ROPS Cab Enclosure Plate
HomeStructures & Other Systems ComponentsLight Frame & Body FabricationsOther Light Fabrications142-0252: ROPS Cab Enclosure Plate
142-0252: ROPS Cab Enclosure Plate

Cat® Cover Plate for Off-Highway Truck Cab, Black, Dimensions: 1436 X 575 X 382 mm

Brand: Cat

Product Images
142-0252: ROPS Cab Enclosure Plate
142-0252: ROPS Cab Enclosure Plate
142-0252: ROPS Cab Enclosure Plate
142-0252: ROPS Cab Enclosure Plate
142-0252: ROPS Cab Enclosure Plate

Cat® Cover Plate for Off-Highway Truck Cab, Black, Dimensions: 1436 X 575 X 382 mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 142-0252

Units of Measure

USMetric
Material: Steel,Alloy Steel,Structural Steel
Standard Color: Black
Overall Length (mm): 1,436.0
Overall Width (mm): 575.0
Overall Height (mm): 382.0
Hole Size (mm): 16 (2X)
Overall Length (in): 56.5
Overall Width (in): 22.6
Overall Height (in): 15.0
Hole Size (in): 0.6 (2X)
View More
Compatible Models for part number 142-0252

TRUCK

793D 793C 789C 785C 785D

TRACTOR

784C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced