Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts142-0485: M10 x 1.5mm Hex Jam Nut
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts142-0485: M10 x 1.5mm Hex Jam Nut
142-0485: M10 x 1.5mm Hex Jam Nut

Hex Head Nut

Brand: Cat

Product Images
142-0485: M10 x 1.5mm Hex Jam Nut
142-0485: M10 x 1.5mm Hex Jam Nut
142-0485: M10 x 1.5mm Hex Jam Nut
142-0485: M10 x 1.5mm Hex Jam Nut
142-0485: M10 x 1.5mm Hex Jam Nut

Hex Head Nut

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 142-0485

Units of Measure

USMetric
Thickness (mm): 6.0
Thickness (in): 0.236
Thread: RH Coarse
Nut Type: Hex
Thread Size (in - TPI) (in): M10-1.5
Hand of Thread: RH
Material: Carbon Steel,Alloy Zinc
Thread Size (in): 0
Coating: Zinc
Thread Size (mm): M10
Class or Grade: Iso 898-2 Class 12
Material Description: ISO Class 12 or SAE Grade 8 equivilent
Hole Thread Pitch: 1.5
Thread Size (dia x pitch) (mm): M10x1.5
Drive (mm): 17.0
Drive (in): 0.669
View More
Compatible Models for part number 142-0485

INTEGRATED TOOLCARRIER

IT28G

MATERIAL HANDLER

MH3037 MH3049 MH3295 MH3059

MOTOR GRADER

120K 120 GC 160 140K 140K 2 140 16GC 12K 160K 140 GC 120K 2

HYDRAULIC SHOVEL

6015B

TRACK SKIDDER

527 517

KNUCKLEBOOM LOADER

539

ROTARY DRILL

MD6250 MD6380

MINI HYD EXCAVATOR

303.5E 303.5D 303ECR 305.5E2 304E2 307D 305E2 305.5D 305.5E 303CR 308D 304E2 CR 304D CR 304 306 303E CR 303.5E2 CR 305.5E2 CR 304.5E2 305E2 CR 306.5 305E 305.5 CR 305D CR 304E 303.5E2 303.5CR 305 CR

FRONT SHOVEL

385C

EXCAVATOR

336E LN 311D LRR 320C L 316 GC 349D L 336D2 LXE 323F SA 320D LN 336D 312C 324D 312D 315D L 316 GX 320D2 320D3 336D2 L 326D L 340D2 L 312F GC 374F L 313D2 GC 320D L 349E L 330D2 325C L 322C 336D LN 319D LN 325C FM 349E L VG 352F XE VG 345C 345D 320E L 320D2 GC 349F L 385C L 325D L 320D GC 326D2 349D2 319D L 352F-VG 323D2 L 313 320D LRR 315C 330C L 336D L 336D2 318D L 312D2 L 312C L 313D2-GC 313D2 320D FM 330C FM 313D2 LGP 320 GX 349D 330F LN 324D L 330D L 336E L 325C 325D 313D 312D2 312D2 GC 352F 312D L 313 GX 340F 330D MH 329D LN 313 GC 329D L 340F L LRE 349D2 L 318D2 L 320C FM 336F L 318F L 345C L 318C 329E L 320D RR 345D L VG 323D3 336D2 GC 340D L 323D L 330D2 L 311F LRR 329D 330F L 326D2 L 385C 323 GX 318D2 345D L 336D2 XE 313F GC 320C 320D 325D MH 312 GX 313F LGC 336F LN 329E LN 312 GC 329D2 L 322C FM 330C 330D 320D2 L 324D LN 390F L 329D2 336D2 L XE 330C MH 345C MH 365C

VIBRATORY COMPACTOR

CB-536D

MOBILE HYD POWER UNIT

330D L 329D L 329E 340D2 L 336D L 325D L 325C 349E 336F 336E C7.1 352FMHPU 330D2 349D L 330F 330C 349D2 323D L

GENERATOR SET

3508 3512

HEX BASED SPL SOLUTION

330F OEM

ENGINE

C13B

TRACK LOADER

973D 963D 963K 953D

EJECTOR TRUCK

730C2 EJ 730C 740B 740 730

BACKHOE LOADER

420XE 427F2 414E 416F2 415 416 420F2 428F2 426 428 424 420 432F2 422F 434E 422E 434F 432E 444F 420E 432F 444E 430F2 415F2 420F 442E 430E 430F 434 430 432 444F2 426 F2 444 440 450E 450F 450 422F2 416E 428F 416F 416D 428E 434F2

COMPACT WHEEL LOADER

920K 914 910 902 908 906 910K 910M 920 914K 914M 918M

WHEEL LOADER

928H 950G 962G 972G II 924H 938G

ELECTRIC ROPE SHOVEL

7495 HF 7495

TELEHANDLER

TH82 TH83 TH62 TH63

FORWARDER

554

ARTICULATED TRUCK

725C 730C2 725C2 740C 740B 730C 745C 725 740 735C 735B 730 735 OEM 735

ROTARY/TRACK DRILLS

MD5150C

WHEELED EXCAVATOR

M315D2 W345C MH M320 M315GC M317 M317D2 M320D2

INDUSTRIAL LOADER

415F2 IL

LOGGER

322C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced