Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips142-4229: 6mm Thick Exhaust Mount Clamp
HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips142-4229: 6mm Thick Exhaust Mount Clamp
142-4229: 6mm Thick Exhaust Mount Clamp

Cat® Single Tube Saddle Clamp, Tube Diameter: 305 mm, Steel

Brand: Cat

Product Images
142-4229: 6mm Thick Exhaust Mount Clamp
142-4229: 6mm Thick Exhaust Mount Clamp
142-4229: 6mm Thick Exhaust Mount Clamp
142-4229: 6mm Thick Exhaust Mount Clamp
142-4229: 6mm Thick Exhaust Mount Clamp

Cat® Single Tube Saddle Clamp, Tube Diameter: 305 mm, Steel

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 142-4229

Units of Measure

USMetric
Type: Tube
Style: Saddle
Material: Steel,Carbon Steel
Coating: Not Specified
Tube Diameter (mm): 305.0
Length (mm): 193.0
Width (mm): 30.0
Fits Bolt Sizes (mm): M12
Tube Diameter (in): 12.0
Length (in): 7.6
Width (in): 1.2
Fits Bolt Sizes (in): 1/2
View More
Compatible Models for part number 142-4229

TRUCK

797F

OFF HIGHWAY TRUCK

789G 789

MOTOR GRADER

24H 24M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced