Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings142-5944: Hydraulic Accumulator O Ring Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings142-5944: Hydraulic Accumulator O Ring Seal
142-5944: Hydraulic Accumulator O Ring Seal

Cat® 27mm Inner Diameter Hydraulic Accumulator O-Ring Seal keeps hydraulic fluid separate from pressurized gas within an accumulator

Brand: Cat

Product Images
142-5944: Hydraulic Accumulator O Ring Seal
142-5944: Hydraulic Accumulator O Ring Seal
142-5944: Hydraulic Accumulator O Ring Seal
142-5944: Hydraulic Accumulator O Ring Seal

Cat® 27mm Inner Diameter Hydraulic Accumulator O-Ring Seal keeps hydraulic fluid separate from pressurized gas within an accumulator

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 142-5944

Units of Measure

USMetric
Cross Section Diameter (mm): 5.0
Cross Section Diameter (in): 0.197
Inside Diameter (mm): 27.0
Inside Diameter (in): 1.063
Polymer: Nbr (nitrile Butadiene)
Material: NBR - Nitrile
View More
Compatible Models for part number 142-5944

HAMMER

H180DS H215 140 H140CS H140DS 160 H160DS H160CS H190 H160S H140S H180S

WORK TOOL

MTS800

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced