Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesCaps & PlugsCaps142-6989: 290mm Outer Diameter Articulated Hitch Cap
HomeHoses & TubesCaps & PlugsCaps142-6989: 290mm Outer Diameter Articulated Hitch Cap
142-6989: 290mm Outer Diameter Articulated Hitch Cap

Cat® Articulated Hitch Cap shields the hitch mechanism from debris, moisture, and damage while allowing the necessary articulation for movement

Brand: Cat

Product Images
142-6989: 290mm Outer Diameter Articulated Hitch Cap
142-6989: 290mm Outer Diameter Articulated Hitch Cap
142-6989: 290mm Outer Diameter Articulated Hitch Cap
142-6989: 290mm Outer Diameter Articulated Hitch Cap
142-6989: 290mm Outer Diameter Articulated Hitch Cap

Cat® Articulated Hitch Cap shields the hitch mechanism from debris, moisture, and damage while allowing the necessary articulation for movement

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 142-6989

Units of Measure

USMetric
Outside Diameter (mm): 290.0
Outside Diameter (in): 11.42
Material: Cast Iron,Ductile (Spheroidal) Iron
Inside Diameter (mm): 134.0
Inside Diameter (in): 5.27
Hole Size (mm): 14 (12X)
Hole Size (in): 0.55 (12X)
Height (mm): 28.0
Height (in): 1.1
View More
Compatible Models for part number 142-6989

UNDERGROUND ART TRUCK

AD60 AD55 AD55B AD45B AD45 AD63

LOAD HAUL DUMP

R1700 R2900 XE R1700 XE

WHEEL DOZER

834 834G 834H 834K

LANDFILL COMPACTOR

836H 836G 836K 836

WHEEL LOADER

986 988K XE 988GC 988G 988H 988K 986H 988 986K 988 XE

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced