Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab InteriorCab Seats & ComponentsSeat Suspensions143-1312: Seat Assembly (Suspension)
HomeCabsCab InteriorCab Seats & ComponentsSeat Suspensions143-1312: Seat Assembly (Suspension)
143-1312: Seat Assembly (Suspension)

Cat® Suspension Seat Assembly

Brand: Cat

Product Images
143-1312: Seat Assembly (Suspension)
143-1312: Seat Assembly (Suspension)

Cat® Suspension Seat Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 143-1312

Units of Measure

USMetric
Overall Width (in): 25.71
Overall Height (in): 18.66
Overall Length (in): 32.76
Overall Width (mm): 653.0
Overall Height (mm): 474.0
Overall Length (mm): 832.0
View More
Compatible Models for part number 143-1312

INTEGRATED TOOLCARRIER

IT38G II IT38G

SOIL COMPACTOR

815F II

WHEEL DOZER

814F II

LANDFILL COMPACTOR

816F II

WHEEL LOADER

938G 938G II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced