Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareSprings143-2536: Compression Spring
HomeHardware, Seals, & ConsumablesHardwareSprings143-2536: Compression Spring
143-2536: Compression Spring

Cat® 9.02mm Inner Diameter Compression Spring for Engine Brake Housing Control Valve

Brand: Cat

Product Images
143-2536: Compression Spring
143-2536: Compression Spring
143-2536: Compression Spring
143-2536: Compression Spring
143-2536: Compression Spring

Cat® 9.02mm Inner Diameter Compression Spring for Engine Brake Housing Control Valve

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 143-2536

Units of Measure

USMetric
Inner Diameter (in): 0.36
Inner Diameter (mm): 9.02
Length (in): 1.4
Length (mm): 35.56
Outer Diameter (mm): 10.96
Outside Diameter (in): 0.43
Spring Type: Compression
Wire Size (in): 0.04
Wire Size (mm): 0.97
View More
Compatible Models for part number 143-2536

TRUCK ENGINE

C-10 C-12 3406E C-18 C-15 C-16 3176B C16 3176 C15 C18

ARTICULATED TRUCK

740 D400E II D350E II 735

INDUSTRIAL ENGINE

C-15 3196 C-16 3176C

REMAN ENGINE

3406E

EJECTOR TRUCK

740 D400E II

WHEEL DOZER

834G

WHEEL LOADER

988G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced