Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab InteriorCab Dash & Trims143-8260: Acoustical Panel
HomeCabsCab InteriorCab Dash & Trims143-8260: Acoustical Panel
143-8260: Acoustical Panel

Cat® Acoustical Panel absorbs sound waves, reduces vibrations, enhances noise control, and improves operator environment by minimizing sound reflection.

Brand: Cat

Product Images
143-8260: Acoustical Panel
143-8260: Acoustical Panel
143-8260: Acoustical Panel

Cat® Acoustical Panel absorbs sound waves, reduces vibrations, enhances noise control, and improves operator environment by minimizing sound reflection.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 143-8260

Units of Measure

USMetric
Material Description: Polyurethane foam
Overall Height (in): 6.0
Overall Width (in): 21.0
Material: Acoustical Insulation,Plastic Plastic,Sealants / Adhesives Adhesive
Overall Length (in): 40.0
Overall Width (mm): 533.4
Overall Height (mm): 152.4
Overall Length (mm): 1,016.0
View More
Compatible Models for part number 143-8260

TRACK-TYPE TRACTOR

D7R D6R

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced