Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps144-7090: 34.00mm Internal Diameter Two Piece Clip
HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps144-7090: 34.00mm Internal Diameter Two Piece Clip
144-7090: 34.00mm Internal Diameter Two Piece Clip

Cat® Clip (Single Tube, Slotted Half)

Brand: Cat

Product Images
144-7090: 34.00mm Internal Diameter Two Piece Clip
144-7090: 34.00mm Internal Diameter Two Piece Clip
144-7090: 34.00mm Internal Diameter Two Piece Clip
144-7090: 34.00mm Internal Diameter Two Piece Clip
144-7090: 34.00mm Internal Diameter Two Piece Clip

Cat® Clip (Single Tube, Slotted Half)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 144-7090

Units of Measure

USMetric
Type: Tube
Material: Steel,Carbon Steel
Tube Diameter (mm): 34.0
Length (mm): 38.0
Width (mm): 38.0
Fits Bolt Sizes (mm): M10
Tube Diameter (in): 1.34
Length (in): 1.496
Width (in): 1.496
Fits Bolt Sizes (in): 3/8-16
View More
Compatible Models for part number 144-7090

GENERATOR

SR4

GENERATOR SET

C18 MARINE GS C18

WHEEL TRACTOR

627G 627F 621F 621G

POWER MODULE

C18

SHOVEL LOGGER

345C

INTEGRATED TOOLCARRIER

IT38H

BUCKET

BUCKET

TRACK LOADER

973C 973D 953C 953D 953K 963 963D 963C 963K 953

MOTOR GRADER

16M

WHEEL LOADER

980K HLG 966 972H 972K 972 980K 966 GC 950GC 986 966K XE 938H 988GC 966H 966K 986H 986K 950 GC 992

TRACK-TYPE TRACTOR

D6 D10R D6XE

GEN SET ENGINE

POWER SYS

MINI HYD EXCAVATOR

308

MARINE ENGINE

C18 MARINE C18

WHEELED EXCAVATOR

W345C MH

EXCAVATOR

312B L 548 325D FM 325D FM LL 312B 325C L 325C FM 345C MH 325C 345C

PETROLEUM PACKAGE

C18

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced