Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineTurbo SystemTurbochargers & Turbocharger Groups145-3250: Basic Exhaust Bypass
Home
EngineTurbo SystemTurbochargers & Turbocharger Groups
145-3250: Basic Exhaust Bypass
145-3250: Basic Exhaust Bypass

Cat® Basic Exhaust Bypass redirects or bypasses exhaust gases from the engine, providing control over the exhaust flow for improved performance and efficiency

Brand: Cat

Product Images
145-3250: Basic Exhaust Bypass
145-3250: Basic Exhaust Bypass

Cat® Basic Exhaust Bypass redirects or bypasses exhaust gases from the engine, providing control over the exhaust flow for improved performance and efficiency

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
20R-7166
20R-7166 : Cat® Reman Exhaust Bypass Group
Check Price
Frequently bought together
145-3250145-3250
7C-97107C-9710
7M-72737M-7273
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 145-3250
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 145-3250

Units of Measure

USMetric
Width (mm): 152.4
Height (mm): 152.4
Length (in): 14.5
Material: Alloy Aluminum
Length (mm): 368.3
Height (in): 6
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 145-3250

GEN SET ENGINE

POWER SYS

GENERATOR

SR4

GENERATOR SET

CG137-12 CG137-08 G3412C G3412

POWER MODULE

XQG400

ENGINE

G3412C

INDUSTRIAL ENGINE

CG137-08

GAS ENGINE

CG137-12 CG137-08 G3408C G3412

View More
Compare Alternate Parts
145-3250
This part:
145-3250: Basic Exhaust Bypass
Length (in)

14.5

Height (in)

6

Description

Cat® Basic Exhaust Bypass redirects or bypasses exhaust gases from the engine, providing control over the exhaust flow for improved performance and efficiency

20R-7166
This part:
20R-7166: Cat® Reman Exhaust Bypass Group
Length (in)

11.25

Height (in)

5.1

Description

Cat Reman Exhaust Bypass Group

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert