Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches145-8669: Transmission Downshift Push Button Switch
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches145-8669: Transmission Downshift Push Button Switch
145-8669: Transmission Downshift Push Button Switch

Cat® Transmission Downshift Push Button Switch allows quick downshifting smooth control at your fingertips and enhances the operating experience

Brand: Cat

Product Images
145-8669: Transmission Downshift Push Button Switch
145-8669: Transmission Downshift Push Button Switch

Cat® Transmission Downshift Push Button Switch allows quick downshifting smooth control at your fingertips and enhances the operating experience

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 145-8669

Units of Measure

USMetric
Diameter (in): 0.9
Diameter (mm): 22.8
Material: Alloy Aluminum
Overall Length (in): 5.82
Thread Size (in): 5/8-24
Wire Length (in): 4.48
Overall Length (mm): 147.8
Temperature (°C): -40 TO 85
Wire Length (mm): 114.0
Temperature (°F): -40 TO 185
View More
Compatible Models for part number 145-8669

WHEEL LOADER

950G 962G 980G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced