Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers146-1799: 6mm Thick Flat Washer
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers146-1799: 6mm Thick Flat Washer
146-1799: 6mm Thick Flat Washer

FLAT WASHER

Brand: Cat

Product Images
146-1799: 6mm Thick Flat Washer
146-1799: 6mm Thick Flat Washer
146-1799: 6mm Thick Flat Washer
146-1799: 6mm Thick Flat Washer
146-1799: 6mm Thick Flat Washer

FLAT WASHER

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 146-1799

Units of Measure

USMetric
Material: HARDENED STEEL,Alloy Zinc,Low Alloy Steel
Washer Type: Flat
Outside Diameter (mm): 66.0
Inside Diameter (mm): 39.0
Fits Bolt Sizes (mm): M36
Thickness (mm): 6.0
Coating: Zinc Phosphate + Oil
Outer Diameter (in): 2.598
Outer Diameter (mm): 66.0
Thickness (in): 0.236
Inside Diameter (in): 1.535
Outside Diameter (in): 2.598
View More
Compatible Models for part number 146-1799

HEX BASED SPL SOLUTION

352F OEM

QUICK COUPLER

PIN GRAB

LOAD HAUL DUMP

R2900 XE

OFF HIGHWAY TRUCK

793D 794 AC 793F 798 AC 793 798 796 AC

MATERIAL HANDLER

MH3250 MH3295 MH3260

COMPACT WHEEL LOADER

930 938 926

HYDRAULIC SHOVEL

6060

WHEEL LOADER

993K 926 924K 924 992G 930 938 938K 938M 926M 930K 994K 930M 995 993

TRACK-TYPE TRACTOR

D7E LGP D7E

HAMMER

B35 H140GC

TRUCK

793F AC 793F CMD 797 793F OEM 793F XQ 795F XQ 793D 793B 797F 793C 793F 795F AC 794 AC 797B

EXCAVATOR

352F 395 MH3295 352 385C L MH 390D 390F 390D L 390F L 336 3101

MOBILE HYD POWER UNIT

352FMHPU 390F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced