Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsBuckets - Mini Hydraulic Excavator (0 - 10T)147-1023: 500 mm (20 in), 45 L (1.6 ft3), Pin On, Bolt-On Teeth
HomeAttachmentsBuckets - Mini Hydraulic Excavator (0 - 10T)147-1023: 500 mm (20 in), 45 L (1.6 ft3), Pin On, Bolt-On Teeth
147-1023: 500 mm (20 in), 45 L (1.6 ft3), Pin On, Bolt-On Teeth

These buckets are ideal for digging in soft to moderate ground.

Brand: Cat

Product Images
147-1023: 500 mm (20 in), 45 L (1.6 ft3), Pin On, Bolt-On Teeth
147-1023: 500 mm (20 in), 45 L (1.6 ft3), Pin On, Bolt-On Teeth
147-1023: 500 mm (20 in), 45 L (1.6 ft3), Pin On, Bolt-On Teeth
147-1023: 500 mm (20 in), 45 L (1.6 ft3), Pin On, Bolt-On Teeth
147-1023: 500 mm (20 in), 45 L (1.6 ft3), Pin On, Bolt-On Teeth
147-1023: 500 mm (20 in), 45 L (1.6 ft3), Pin On, Bolt-On Teeth
147-1023: 500 mm (20 in), 45 L (1.6 ft3), Pin On, Bolt-On Teeth
147-1023: 500 mm (20 in), 45 L (1.6 ft3), Pin On, Bolt-On Teeth
147-1023: 500 mm (20 in), 45 L (1.6 ft3), Pin On, Bolt-On Teeth

These buckets are ideal for digging in soft to moderate ground.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 147-1023

Units of Measure

USMetric
Width: 500 mm
Width: 19.7 in
Capacity: 45.29 l
Capacity: 1.6 ft³
Weight: 90.2 lb
Weight: 40.9 kg
Base Edge Thickness: 10 mm
Base Edge Thickness: 0.4 in
Tip Radius: 508.5 mm
Tip Radius: 20 in
Interface Type: Pin On
View More
Compatible Models for part number 147-1023

MINI HYD EXCAVATOR

301.8 301.8C 301.7D CR 301.4C 301.6 301.6C 301.7D 301.5

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced