Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals147-2355: Rubber Bulk Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals147-2355: Rubber Bulk Seal
147-2355: Rubber Bulk Seal

Bulk Seal

Brand: Cat

Custom Length
Product Images
147-2355: Rubber Bulk Seal
147-2355: Rubber Bulk Seal
147-2355: Rubber Bulk Seal
147-2355: Rubber Bulk Seal
147-2355: Rubber Bulk Seal

Bulk Seal

Brand: Cat

Custom Length
Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 147-2355

Units of Measure

USMetric
Bulk Unit of Measure: CM
Overall Height (in): 5.98
Overall Width (mm): 508.0
Overall Height (mm): 152.0
Design Type: Channel with Side Bulb
View More
Compatible Models for part number 147-2355

TRACK-TYPE TRACTOR

D8T

CHALLENGER

65E 85E 75E 95E

WHEEL TRACTOR

627G 627H 637G 623G 621G 631G

INTEGRATED TOOLCARRIER

IT62H

WHEEL TRACTOR-SCRAPER

613G

WHEEL SCRAPER

627G 637E 637G 637D

WHEEL LOADER

928HZ 924H 966H 962H 930H 950H 972H 924HZ

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced