Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins147-4359: 89.8mm Outside Diameter Linkage Pin
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins147-4359: 89.8mm Outside Diameter Linkage Pin
147-4359: 89.8mm Outside Diameter Linkage Pin

Cat® 89.8mm Outside Diameter Linkage Pin for Power Angling

Brand: Cat

Product Images
147-4359: 89.8mm Outside Diameter Linkage Pin
147-4359: 89.8mm Outside Diameter Linkage Pin
147-4359: 89.8mm Outside Diameter Linkage Pin
147-4359: 89.8mm Outside Diameter Linkage Pin
147-4359: 89.8mm Outside Diameter Linkage Pin

Cat® 89.8mm Outside Diameter Linkage Pin for Power Angling

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 147-4359

Units of Measure

USMetric
Material: Steel,Boron Steel,Alloy Nickel,Carbon Steel
Pin Type: Straight Pin
Plating: Nickel Plated
Pin Diameter (mm): 71.0
Pin Diameter (in): 2.8
Length (mm): 224.0
Length (in): 8.82
Removal Aid / Feature: Puller Hole
View More
Compatible Models for part number 147-4359

TRACK-TYPE TRACTOR

D5M D5N D6K D6K XL D6K LGP

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced