Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches147-4823: Sensor Assembly-Thermostat
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches147-4823: Sensor Assembly-Thermostat
147-4823: Sensor Assembly-Thermostat

Cat® Thermostat Sensor Assembly

Brand: Cat

Product Images
147-4823: Sensor Assembly-Thermostat
147-4823: Sensor Assembly-Thermostat
147-4823: Sensor Assembly-Thermostat
147-4823: Sensor Assembly-Thermostat
147-4823: Sensor Assembly-Thermostat

Cat® Thermostat Sensor Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 147-4823

Units of Measure

USMetric
Overall Width (in): 0.27
Material: Carbon Steel
Overall Width (mm): 7.0
Overall Length (in): 5.71
Overall Height (mm): 15.4
Temperature (°C): -30 to 100
Connector Type: 2 Way Plug
Temperature (°F): -22 to 212
Overall Height (in): 0.6
Wire Length (in): 2.45
Overall Length (mm): 145.0
Wire Length (mm): 62.0
View More
Compatible Models for part number 147-4823

EXCAVATOR

318B N 312B L 320B N 320B L 312C L 320C L 322B L 345B II 345B L 318C 320B LU 325B L 325C L 318B 330C LN 315B FM L 320B 320B LL 320C 330B 330C 312B 312C 322B 322C 315B L 365B L 315B 315C 325B 320C FM 330B L 330C L 319C 385B 320B FM LL 325C 345B 311B 320B U 365B

MOBILE HYD POWER UNIT

330C 325C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced