Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDifferentialsOther Differential Components147-7379: Center Axle Differential Bevel Transfer Gear
HomeDrivetrainDifferentialsOther Differential Components147-7379: Center Axle Differential Bevel Transfer Gear
147-7379: Center Axle Differential Bevel Transfer Gear

Cat® Center Axle Differential Bevel Transfer Gear transmits rotational motion between intersecting axes with stable torque delivery

Brand: Cat

Product Images
147-7379: Center Axle Differential Bevel Transfer Gear
147-7379: Center Axle Differential Bevel Transfer Gear
147-7379: Center Axle Differential Bevel Transfer Gear
147-7379: Center Axle Differential Bevel Transfer Gear
147-7379: Center Axle Differential Bevel Transfer Gear

Cat® Center Axle Differential Bevel Transfer Gear transmits rotational motion between intersecting axes with stable torque delivery

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 147-7379

Units of Measure

USMetric
Material Description: Steel
Outside Diameter (mm): 160.56
Inside Diameter (mm): 76.66
Length (mm): 50.0
Outside Diameter (in): 6.321
Inside Diameter (in): 3.018
Length (in): 1.968
Material: Low Alloy Steel
View More
Compatible Models for part number 147-7379

ARTICULATED TRUCK

735B 740 735 OEM 740B 735

EJECTOR TRUCK

740 740B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced