Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab VisibilityWindshield Wipers, Washers, & ComponentsOther Windshield Wipers & Washers147-7971: Wiper Motor Assembly
HomeCabsCab VisibilityWindshield Wipers, Washers, & ComponentsOther Windshield Wipers & Washers147-7971: Wiper Motor Assembly
147-7971: Wiper Motor Assembly

Cat® Windshield Wiper Motor Assembly (24 V) (Compact Drive) (Front)

Brand: Cat

Product Images
147-7971: Wiper Motor Assembly
147-7971: Wiper Motor Assembly

Cat® Windshield Wiper Motor Assembly (24 V) (Compact Drive) (Front)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 147-7971

Units of Measure

USMetric
Overall Height (in): 4.1
Overall Width (in): 7.1
Overall Length (in): 7.5
Overall Width (mm): 181.0
Overall Height (mm): 111.0
Overall Length (mm): 191.0
Connector Type: 2 pin, 2 socket and ground
View More
Compatible Models for part number 147-7971

INTEGRATED TOOLCARRIER

IT24F IT28F

WHEEL LOADER

924F 928F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced