Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineExhaust SystemExhaust Valves147-8218: Exhaust Valve Seat Insert
HomeEngineExhaust SystemExhaust Valves147-8218: Exhaust Valve Seat Insert
147-8218: Exhaust Valve Seat Insert

Cat® Valve Seat Insert (Exhaust)

Brand: Cat

Product Images
147-8218: Exhaust Valve Seat Insert
147-8218: Exhaust Valve Seat Insert
147-8218: Exhaust Valve Seat Insert
147-8218: Exhaust Valve Seat Insert
147-8218: Exhaust Valve Seat Insert

Cat® Valve Seat Insert (Exhaust)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 147-8218
Material: Alloy Cobalt
View More
Compatible Models for part number 147-8218

PUMPER

SPP101

TRUCK ENGINE

C7 3126B 3126 3126E

INTEGRATED TOOLCARRIER

IT62G II IT62H IT38G II

WHEEL HARVESTER

580B 570B

MATERIAL HANDLER

M325D MH M325D L MH

MOTOR GRADER

12M 12K 120H 160 140M 160K 140K 120K 140G 150 140K 2 140 135H 120K 2

TRACK-TYPE TRACTOR

D5N D6N

WHEEL SKIDDER

535C 545C 525C

ASPHALT PAVER

BG-2455D AP-1055D BG-260D AP-1000D AP-755

MARINE ENGINE

3126B C7

PIPELAYER

561N

EXCAVATOR

325D FM 324D FM LL 328D LCR 329D LN 325D FM LL 329D L 325D L 324D FM 324D 325D MH M325D MH 326D L 325C L 322C FM 322C 324D LN 325C FM M325D L MH 329D 324D L 325C 325D

MOBILE HYD POWER UNIT

324D LN 329D L 325D L 325C 325D

POWER PACKAGE

C7

COMBINE HARVESTER

460

ENGINE

3126E

TRACK LOADER

953C 963C

SOIL COMPACTOR

815B

PETROLEUM ENGINE

3126B C7

COLD PLANER

PM-102

WHEEL LOADER

938G II 966F II 962G II 950G II 966D 966F 966E 962H 950H

FORWARDER

584 584HD

GEN SET ENGINE

3126B

COMBINE

470 465 460

WHEELED EXCAVATOR

M325C MH

INDUSTRIAL ENGINE

C7 3126B

WHEEL FELLER BUNCHER

573

LOGGER

322C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced