Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBelts & PulleysBelts147-8908: Non-Cogged V-Belt (set of 2)
HomeHardware, Seals, & ConsumablesBelts & PulleysBelts147-8908: Non-Cogged V-Belt (set of 2)
147-8908: Non-Cogged V-Belt (set of 2)

Width: 12.7 mm (0.50 in)

Brand: Cat

Product Images
147-8908: Non-Cogged V-Belt (set of 2)
147-8908: Non-Cogged V-Belt (set of 2)

Width: 12.7 mm (0.50 in)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 147-8908

Units of Measure

USMetric
Belt Length (in): 75.51
Belt Width (in): 0.5
Belt Type: V-belts - Non-cogged
Belt Length (mm): 1,918.0
Belt Width (mm): 12.7
View More
Compatible Models for part number 147-8908

WHEEL LOADER

960F 950F II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced