Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDifferentialsDifferential Bearings148-3548: Cylindrical Roller Bearing
HomeDrivetrainDifferentialsDifferential Bearings148-3548: Cylindrical Roller Bearing
148-3548: Cylindrical Roller Bearing

Cat® Cylindrical Roller Bearing

Brand: Cat

Product Images
148-3548: Cylindrical Roller Bearing
148-3548: Cylindrical Roller Bearing
148-3548: Cylindrical Roller Bearing

Cat® Cylindrical Roller Bearing

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 148-3548

Units of Measure

USMetric
Outside Diameter (mm): 80.0
Thickness (in): 0.8
Inside Diameter (mm): 46.9
Thickness (mm): 21.0
Inside Diameter (in): 1.8
Outside Diameter (in): 3.1
View More
Compatible Models for part number 148-3548

GENERATOR SET

3512

HEX BASED SPL SOLUTION

352F OEM

EXCAVATOR

352F 374F 345B II 345C L 349E L 345D L 349F L 349F LXE 349D L 330D MH 345B II MH 330C 345D L VG 349D2 L 349D2 352F-VG 345C MH 349E L VG 349D 352F XE VG 330D L 374F L 349E 349F 374D L 345C 345D

WHEEL DOZER

834G 834H

MOBILE HYD POWER UNIT

336F 349E L HVG 352FMHPU 345C 345C L

WHEEL LOADER

993K 988K XE 988G 988H 988K 994K 994H 990K 992K 990 993

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced