Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainGearsOther Gears148-9442: Sun Gear with Thrust Plates
HomeDrivetrainGearsOther Gears148-9442: Sun Gear with Thrust Plates
148-9442: Sun Gear with Thrust Plates

Cat® Sun Gear with Thrust Plates, 30 Teeth, Pitch Diameter: 133.684 mm

Brand: Cat

Product Images
148-9442: Sun Gear with Thrust Plates
148-9442: Sun Gear with Thrust Plates
148-9442: Sun Gear with Thrust Plates
148-9442: Sun Gear with Thrust Plates
148-9442: Sun Gear with Thrust Plates

Cat® Sun Gear with Thrust Plates, 30 Teeth, Pitch Diameter: 133.684 mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 148-9442

Units of Measure

USMetric
Material: Steel
Number of Teeth: 30
Outside Diameter (mm): 150.0
Inside Diameter (mm): 90.7
Width (mm): 50.2
Outside Diameter (in): 5.91
Inside Diameter (in): 3.57
Width (in): 1.98
View More
Compatible Models for part number 148-9442

ARTICULATED TRUCK

735B 740 735 OEM 740B 735

EJECTOR TRUCK

740 740B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced