Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeStructures & Other Systems ComponentsLight Frame & Body FabricationsSteps149-4693: 3mm Thick Ladder Step
HomeStructures & Other Systems ComponentsLight Frame & Body FabricationsSteps149-4693: 3mm Thick Ladder Step
149-4693: 3mm Thick Ladder Step

Cat® Step Assembly (Ladder)

Brand: Cat

Product Images
149-4693: 3mm Thick Ladder Step
149-4693: 3mm Thick Ladder Step
149-4693: 3mm Thick Ladder Step
149-4693: 3mm Thick Ladder Step
149-4693: 3mm Thick Ladder Step

Cat® Step Assembly (Ladder)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 149-4693

Units of Measure

USMetric
Height (in): 1.5
Height (mm): 38.0
Length (in): 14.96
Length (mm): 380.0
Material Description: Steel
Width (in): 4.8
Width (mm): 122.0
Material: Alloy Steel,Structural Steel,Carbon Steel,Alloy Mixed: Metal
View More
Compatible Models for part number 149-4693

INTEGRATED TOOLCARRIER

IT62G II IT62G IT38G IT38G II

EXCAVATOR

320B S 320B N 320B L 345B II 345B L 325B L 320B 320C 330C 330B L 325C 345B

WHEEL LOADER

972G II 938G II 950G II 938G 966G 950G 972G 962G 962G II 966G II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced