Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches149-6371: Compressor Clutch Pressure Switch
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches149-6371: Compressor Clutch Pressure Switch
149-6371: Compressor Clutch Pressure Switch

Cat® Air Conditioner Compressor Clutch Pressure Switch for air conditioner lines

Brand: Cat

Product Images
149-6371: Compressor Clutch Pressure Switch
149-6371: Compressor Clutch Pressure Switch
149-6371: Compressor Clutch Pressure Switch
149-6371: Compressor Clutch Pressure Switch
149-6371: Compressor Clutch Pressure Switch

Cat® Air Conditioner Compressor Clutch Pressure Switch for air conditioner lines

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 149-6371

Units of Measure

USMetric
Thread Size (mm): M12
Hex Size (mm): 14.3
Wire Length (mm): 200.0
Temperature (°C): -40° to 121°
Connector Type: 2-pin DT
Hex Size (in): 0.56
Wire Length (in): 7.87
Temperature (°F): -40° to 250°
Material: Thermoplastic Plastic,Alloy Copper
View More
Compatible Models for part number 149-6371

WHEEL TRACTOR-SCRAPER

631K 627 623 621 637 627K LRC 632 631 623K LRC 623K 621K 627K 613G 637K 657 651

OFF HIGHWAY TRUCK

772 770 793D 777 775 773 793F 798 AC 785D 793 798 789G 777G 789D 796 AC 794 AC

MOTOR GRADER

18M3 16 14 18 120M 120K 12M 3 AWD 120 GC 120M 2 16M 160 140M 140K 14L 150 14M 140K 2 160M 3 AWD 140 12M 24M 12K 14M3 12M 3 12M 2 160K 160M 140M 3 AWD 140M 3 140M 2 140 GC 16M3 14M-3 160M 2 160M 3 120K 2

ROTARY CUTTER

RC20

WHEEL SKIDDER

555D 535D 545D 525D

TRACK-TYPE TRACTOR

D6T LGP D8 GC D6T LGPPAT D5R LGP D9 GC D6K2 XL D6T XW D6T XL D6K2 LGP D8GC D5R XL D6N XL D6T D6N D6K D7E D6K LGP D4 D8 D8T D8R D10T2 D6K XL D9T D9R D9N D6T XL PAT D6T XW PAT D6N LGP D6K2 D10N D10R D10T D11R D11T D7E LGP

PIPELAYER

587T 583T PL83 PL87 PL72 PL61

MINING EXCAVATOR

5230B 5130B

EXCAVATOR

325D FM LL 330D FM 568 FM LL

VIBRATORY COMPACTOR

CS-56 CS11 GC CS-76 CS-74 CS-64 CP-64 CS512 GC CP-56 CP11 GC CS10 GC CP-76 CP12 GC CP-74

PAVING COMPACTOR

C13 MARINE MG630

MULTI TERRAIN LOADER

277D 277C 257D3 277C2 257D 297D2 XHP 297D2 297D XHP 297D 297C 287C2 287C 287D

COMPACT TRACK LOADER

289D 289C 279C2 279D3 299D 299C 289C2 289D3 279D 279C 239D3 299D3 XE 299D3 299D2 249D 249D3 259D 299D2 XHP 259D3 299D XHP 239D

GENERATOR SET

3508B

WHEEL TRACTOR

651E 631K 631G 651 623G 623H 657E 621K OEM 657G 621G 621H 627G 627H 637G 637K

TRACK LOADER

973D 973K 963D 963K 953D 953K

SOIL COMPACTOR

825 CS12 GC 825K 815K 815 CP11 CP13 CS10 CS11 CS12 CS13 CS13 GC CS10 GC CP12 GC CP13 GC CS11 GC

BACKHOE LOADER

420XE 427F2 416F2 415 416 420F2 428F2 428 424 420 432F2 434F 444F 420E 432F 430F2 415F2 420F 430E 430F 434 430 432 444F2 444 440 450F 450 428F 416F 434F2

WHEEL DOZER

834 844 834K 854 824K 814K 814 824 854K 844K

LANDFILL COMPACTOR

836 826 816K 836K 816 826K

COMPACT WHEEL LOADER

908 906

TELEHANDLER

TH360B TH330B TH560B TH220B TH350B TH580B TH340B TH460B

WHEEL LOADER

962 972K 988 XE 972M 972L 966 GC 986 988GC 988 950K 962L 986K 962K 950M 950L 962M 990 993 988K XE 988K 966L 966K 930K 966M 930M 962M Z 980K HLG 950M Z 950GC 814K 966K XE 990K 950 GC 972M XE 993K 966M XE 924K 980L 980K 992K 980M 938K 938M 926M 994K 994H 982M

WIDE BODY TRUCK

707

CHALLENGER

MTC735 MTC745 MTC755 MTC765

SKID STEER LOADER

289D3 226D 272D XHP 242D3 249D3 226D3 272C 272D 236D3 262D 262C 262C2 262D3 246D3 256C 242D 272D3 XE 272D3 272D2 246D 246C 279D3 232D 236D 232D3 272D2 XHP

INDUSTRIAL LOADER

415F2 IL

OFF-HIGHWAY TRUCK

D10R

PNEUMATIC COMPACTOR

CW34 CW-34

WHEEL SCRAPER

637K

QUARRY TRUCK

772G 770G

TRUCK

773G LRC 770G 795F XQ 793D 793C 793F 772G 793F XQ 785G 773G 797F 773F 794 AC 773G OEM 785C 785D 793F CMD 775G 775F 772G OEM 793F OEM 795F AC 789C 789D 777G 777F 793F AC 775G OEM MT4400D AC 772 770 775G LRC 770G OEM

TRACTOR

784C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced