Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers150-1280: 22mm Thick Hard Spacer
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers150-1280: 22mm Thick Hard Spacer
150-1280: 22mm Thick Hard Spacer

FLAT WASHER

Brand: Cat

Product Images
150-1280: 22mm Thick Hard Spacer
150-1280: 22mm Thick Hard Spacer
150-1280: 22mm Thick Hard Spacer
150-1280: 22mm Thick Hard Spacer
150-1280: 22mm Thick Hard Spacer

FLAT WASHER

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 150-1280

Units of Measure

USMetric
Material: HARDENED STEEL,Carbon Steel,Alloy Zinc,Low Alloy Steel
Washer Type: Flat
Outside Diameter (mm): 44.0
Inside Diameter (mm): 26.0
Fits Bolt Sizes (mm): M24
Thickness (mm): 22.0
Coating: Mechanical Zinc
Outer Diameter (in): 1.732
Outer Diameter (mm): 44.0
Thickness (in): 0.866
Inside Diameter (in): 1.024
Outside Diameter (in): 1.732
View More
Compatible Models for part number 150-1280

GENERATOR SET

3516E

ROTARY DRILL

MD6380

MARINE ENGINE

C175-16

PNEUMATIC COMPACTOR

CW34 CW-34

ENGINE

C175-16

PETROLEUM ENGINE

C175-16

WHEEL DOZER

854G 854K

MOTOR GRADER

12H NA 12H 12M 12K 120H 163H 14M-3 14M3 135H NA 12H ES 120H ES 160 12M 3 12M 2 120 14 140M 160K 120M 140K 160H 163H NA 120K 140H 160M 2 160M 3 120H NA 160M 140M 3 AWD 14L 140H NA 150 12M 3 AWD 140K 2 160M 3 AWD 140M 3 140M 2 140H ES 140 143H 135H 160H NA 160H ES 120K 2 120M 2

WHEEL LOADER

993K 992G 992K 950G II 950G 962G 993

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced