Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates150-6310: Retainer Plate
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates150-6310: Retainer Plate
150-6310: Retainer Plate

Cat® Suspension Strut Retainer Plate, Off-Highway Truck, OD: 125 mm, Thickness: 20 mm

Brand: Cat

Product Images
150-6310: Retainer Plate
150-6310: Retainer Plate
150-6310: Retainer Plate
150-6310: Retainer Plate
150-6310: Retainer Plate

Cat® Suspension Strut Retainer Plate, Off-Highway Truck, OD: 125 mm, Thickness: 20 mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 150-6310

Units of Measure

USMetric
Material: Steel,Structural Steel
Outside Diameter (mm): 125.0
Thickness (mm): 20.0
Hole Size (mm): 20.5 (3X), 27.5
Outside Diameter (in): 4.9
Thickness (in): 0.8
Hole Size (in): 0.8 (3X), 1.1 (1X)
View More
Compatible Models for part number 150-6310

TRUCK

785G 785 785C 785D 785B

TRACTOR

784C 784B

OFF HIGHWAY TRUCK

785D 785

ROTARY CUTTER

RC20

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced