Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings151-0650: Brg-Sleeve
HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings151-0650: Brg-Sleeve
151-0650: Brg-Sleeve

Straight Sleeve Bearing

Brand: Cat

Product Images
151-0650: Brg-Sleeve
151-0650: Brg-Sleeve
151-0650: Brg-Sleeve
151-0650: Brg-Sleeve
151-0650: Brg-Sleeve

Straight Sleeve Bearing

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 151-0650
Approximate Overall Length (mm): 140.0
External Groove: No
Approximate Outside Diameter (mm): 116.0
Material: steel,Mixed: Metal-Nonmetal Bearing
Approximate Inside Diameter (mm): 100.0
Internal Groove: Yes
Cross Holes: Yes
View More
Compatible Models for part number 151-0650

WHEELED EXCAVATOR

W345B II

EXCAVATOR

345B II MH 345B II 345B L 345B 345C 365B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced