Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeWorkshop SuppliesTools151-4832: Unit Injector Sleeve Remover
HomeWorkshop SuppliesTools151-4832: Unit Injector Sleeve Remover
151-4832: Unit Injector Sleeve Remover

Cat® Unit Injector Sleeve Remover helps to safely and efficiently remove sleeves from the cylinder head, facilitating maintenance and repair

Brand: Cat

fallback-image
151-4832: Unit Injector Sleeve Remover

Cat® Unit Injector Sleeve Remover helps to safely and efficiently remove sleeves from the cylinder head, facilitating maintenance and repair

Brand: Cat

Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 151-4832

A Unit Injector Sleeve Remover is used to facilitate the removal of unit injector sleeves from the cylinder head of an engine. It is made from durable materials to withstand harsh working conditions encountered during the removal operation. By effectively removing the unit injector sleeve, the remover enables operators to access and replace or repair the unit injector if required.

Attributes:
• Helps to minimize the risk of slippage or damage during the removal process
• Manufactured with precise specifications to align accurately with the sleeve for precise operation

Applications:
A Unit Injector Sleeve Remover helps to securely grip the injector sleeve and provide a reliable means of extraction by applying the necessary force, ensuring proper operation of the fuel delivery unit.

View More
Specifications for part number 151-4832

Units of Measure

USMetric
Overall Length (mm): 254.0
Overall Length (in): 10.0
Weight (kg): 1.383
Weight (lb): 3.048
Material: Structural Steel,Alloy Steel
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced