Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws151-6283: M6-1 x 70mm Hex Socket Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws151-6283: M6-1 x 70mm Hex Socket Head Bolt
151-6283: M6-1 x 70mm Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Product Images
151-6283: M6-1 x 70mm Hex Socket Head Bolt
151-6283: M6-1 x 70mm Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 151-6283

Units of Measure

USMetric
Thread Size (dia x pitch) (mm): M6x1
Bolt Length (mm): 70.0
Grip Length (mm): 46.0
Material: STEEL,Alloy Zinc,Alloy Steel
Coating: Zinc
Hand of Thread: RH
Bolt Type: Socket Head
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 12.9
Bolt Length (in): 2.756
Thread Size (mm): M6
Grip Length (in): 1.811
View More
Compatible Models for part number 151-6283

TRACK-TYPE TRACTOR

D7R D9T D5M D3G D5G D6R D8T D6M D4G

GENERATOR SET

C6.6 C7.1 C9 GEN SET DG150

PIPELAYER

561M 572R

WHEELED EXCAVATOR

M323F M313D M315D M322F M314F M322D M320F M318D M316F M316D M318F

ASPHALT SCREED

AS3173

EXCAVATOR

M318F M315F M317F

COLD PLANER

PM620 PM622 PM820 PM825 PM822

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced