Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine FiltersAir Cleaners151-7736: 660.5mm Long Air Cleaner
HomeEngineEngine Filters & FluidsEngine FiltersAir Cleaners151-7736: 660.5mm Long Air Cleaner
151-7736: 660.5mm Long Air Cleaner

Cat® 660.5mm Long Basic Air Cleaner

Brand: Cat

Product Images
151-7736: 660.5mm Long Air Cleaner
151-7736: 660.5mm Long Air Cleaner
151-7736: 660.5mm Long Air Cleaner
151-7736: 660.5mm Long Air Cleaner
151-7736: 660.5mm Long Air Cleaner

Cat® 660.5mm Long Basic Air Cleaner

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 151-7736

Units of Measure

USMetric
Overall Length (in): 26.0
Overall Length (mm): 660.5
Type: Round
Material: Carbon Steel,Polyolefin Plastic
Outlet Size (mm): 178
Mounting: Bottom
Outlet Size (in): 7.008
View More
Compatible Models for part number 151-7736

ENGINE - MACHINE

C27

GEN SET ENGINE

3456

GENERATOR SET

3406C C18 C15 3412C 3456 C15 I6 C15 GEN SE

POWER MODULE

PM3456

INDUSTRIAL ENGINE

C32

PETROLEUM GEN SET

C15

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced