Sign in
Cat® Receptacle Connector Kit (2 Pin)
Brand: Cat
Cat® Receptacle Connector Kit (2 Pin)
Brand: Cat
No results available.
We are still working on adding a specification for this part.
MACHINE CONTROL
CATSAFETY
WHEEL TRACTOR-SCRAPER
627 623 621 637 631 623K LRC 631K 637K 627K LRC 623K 621K 627K 657 651
ASPHALT COMPACTOR
CB2.5 GC CB2.7 GC CC2.7 GC CW16 CB8 CB7 CB16 CB15 CB13 CB10
RETROFIT AFTERTREATMNT
SCR
MINI HYD EXCAVATOR
304E2 307.5 305.5 303ECR 305.5E2 305.5 CR 308E2 CR 305E2 304 305 308 309 306 304.5E2 306.5 310 305 CR
ROTARY DRILL
MD6310 MD6250 MD6200
TRACK FELLER BUNCHER
TK1051
OEM MOB HYD PWR UNIT
336MHPU
FORESTRY PRODUCTS
FM528 LL 538 548 558 568 FM528
HARVESTER HEAD
SAT422DB SAT325 SAT318TSC SAT318T
EXCAVATOR
345B II 349D L 325B L 324D 320D3 GC 315D L 320D2 320D3 336D2 L 323D 322B 322C 321C 345B 345C 321B 345D 548 385C L 325D L 317 315 316 558 313 326MHPU 350MHPU 312C L OTHER 330C FM 325B 349D 336E L 320 GC 325C 325D 325F 345B L 329D LN 314D LCR 318D2 L 324E L 253MHPU 330 GC 320D RR 323D S 323D L 326D2 L 345D L 320B 320C 320D 314E LCR 345B II MH 317 GC 365C 320C L 325D FM LL 320D LN 318B N 315 GC 336D2L OEM 336D LN 325D FM 325B LN 320D GC 349D2 323D2 L 330C L 336D2 318D L 320B LU 320D FM 352 UHD 312D2 GC 330 MHPU 340 349 345 313 GC 324D FM 349D2 L 352 350 355 320 326 325 323 319 330 335 336 333 329D 330C LN 323 GC 395 323 MHPU 325D MH 320D2 L 324D LN 374 329D2 330C MH 345C MH 345 GC 311D LRR 312MHPU FM538 312B 336D 312C 312D 322B LN 314D CR 326D L FM548 311B 311C 330D2 325C L 3101 323D LN 330B LN 330D FM 336 MHPU 312B L 320D2 GC 320D LRR 315B 315C 336D L 312D2 L FM558 314C FM568 324D L 330GC 313D 312D2 312D L 322B L 324D FM LL 345C L 323D SA 323D3 336D2 GC 330D2 L 323GC 374MHPU 320B FM LL 320B S 320B N 320B L 330B 330C 330D 320B U 316 GC MH3295 340D2 L 313D2 GC 320D L MH3040 319D LN 340MHPU 325C FM 330B L 326 GC 326D2 319D L 313D2-GC 316MHPU 313D2 326GC 317B L 330D L 350 OEM 330D MH 336 GC 328D LCR 329D L 325F LCR 319D 330D LN 320C FM 319C 3130EM 318C 318B 345D L VG 340D L 311F LRR 317B LN 315B L 312 GC 321D LCR 315F LCR 329D2 L 322C FM
MULTI TERRAIN LOADER
287D 277D 257D3 257D
COMPACT TRACK LOADER
285XE 279D3 279D 259D 275 285 255 265 275XE 289D 259D3
WHEEL TRACTOR
623H 621H 627H 631K 621K OEM 651 637K
WORK TOOL
TRS6 TRS8
HEX BASED SPL SOLUTION
6020B M322F 349D2
TRACK LOADER
973
SOIL COMPACTOR
825 815 815K CP7 CP5 CS5 825K CS11 GC
PETROLEUM ENGINE
3508C 3508B C175-16 3516C 3516B 3512C 3512B
BACKHOE LOADER
420F2 430E 430F 450E 420XE 427F2 416F2 415 416 426 428 424 420 434E 434F 432E 432F 434 430 432 444 440 450 416F 434F2 432F2 430F2 442E 428F2 422F 422E 444F 420E 444E 415F2 420F 444F2 426 F2 422F2 428F 428E
WHEEL DOZER
854K 834K 814K 844K 834 844 854 824K 814 824
LANDFILL COMPACTOR
836 826 816 826K 816K 836K
PETROLEUM GEN SET
3512B 3512C
TELEHANDLER
TH1055 TH1255 TH0642 TH0842
COMPACT WHEEL LOADER
920K 901C 902C 906H2 914 910 903 902 901 908 902C2 906 920 904H 906H 903D 903C 904B 908M 908H2 906M 907H 907M 908H 910K 910M 901C2 907H2 903C2 914K 914M 918M
WHEEL LOADER
982XE 988 XE 962L 986K 962M 980XE 988K 966L 966M 814K 901B 902B 903B 962 966 908M OEM 972 980 982 906M 988 995 990 993 992 988K XE 908M 926 930 938 950 908 907 906 990K 972M XE 993K 992K 972XE 994F 994K 994H 972M 972L 950M 950L 966XE 962M Z 950M Z 966M XE 980L 980M 982M
ARTICULATED TRUCK
725C2 740 GC 725 735B 745 730 735 730C2 730 EJECTOR 740B
UTILITY COMPACTOR
CB2.5 GC CB2.7 CB2.5 CB2.9 CC2.7 GC CB2.7 GC CC2.7
WHEELED EXCAVATOR
W330B M317D2 M318F OEM M318D M318C M314-07 M315C M315D M316C M316D M313C M313D M322D2 MH M322D MH M314 M315 M322 M320 M318 M319 M316 M317 M325C MH M315D2 MH3026 M315GC MH3040 M324D2 MH M318D MH M323F M322D2 M322D M322C W345B II M320D2 M325B
PNEUMATIC COMPACTOR
PS-360C CW12
INDUSTRIAL ENGINE
C32B C32 C27 C18 C280-16 C175-16 3508B 3516B 3516C 3512E 3512B 3512C C9.3B C4.4 C11 C13 C15
WHEEL SCRAPER
637K
QUARRY TRUCK
772G 770G
SPRAY AR
CAT WDS
LOGGER
322C
GAS ENGINE
G3512H G3612 G3616 G3608 G3606 G3412 G3516E G3406 G3520B CG137-08 G3512 G3516 G3508
UNDERCARRIAGE
OEMS
POWER MODULE
XQ2280
QUICK COUPLER
TRS6
LOAD HAUL DUMP
R1600H OTHER
OFF HIGHWAY TRUCK
777G 796 AC 794 AC 798 AC 785D 789G 789D 3508B 772 770 793D 777 775 773 793F 789 785 793 798
MATERIAL HANDLER
MH3250 MH3260 MH3022 MH3024 MH3032 MH3040 MH3050 M325D L MH
MOTOR GRADER
120M 2 140M 3 140M 2 12M 3 AWD 160M 3 AWD 24M 160M 140M 3 AWD 14M-3 24 16 14 18 120M 140M 12M 3 12M 2 160M 2 160M 3 18M3 16M 160 150 14M 140 16GC 12M 14M3 120 16M3
HYDRAULIC SHOVEL
6020 6015 6040 6020B 6015B 6060
TRACK-TYPE TRACTOR
D10 D11 D8T D9T D9
MARINE AUXILIARY
3512C 3512B C32B
MARINE ENGINE
C32 MARINE 3516C 3516E 3512E C280-08 C280-16 C280-12 C32B C32 C175-16
LOG LOADR FORST MACH
558
VIBRATORY COMPACTOR
CB10 CS-431C CB7 CP-533C CS-323C CS-433C CB-66B CB-64B CP-34 CC4.0 CB-44B CB-68B CS-583C CS-563C CS-573 CS-583 CS-34 CS-563 CS-531C CS-533 CS-531 CP-433C CP-323C CS-533C CP-563C CB46B CB-54B CB4.0 CB4.4 CS7 CP-563 CP7 CP-533 CS-573C
MOBILE HYD POWER UNIT
330D L 329D L 323D LN 315D L 349D L 385C L 336D L 330 MHPU 325D 323D 345D 345C M315D M316D 324D LN 349D2 312D L 345C L 420F2 308E2 312C L 345 MHPU 325D L 336D 330D 330C 330D LN 323D L
GENERATOR SET
G3516 G3512 G3508 XQ1140 3516 3512 G3516B G3516H 3516B GEN G3512H 3516C GEN SET G3406 G3412 3412 C7.1 C27 C32 C175-20 C175-16 G3520C G3520H 3512C 3512B 3516C 3516B 3516E
ENGINE
C175-16 C32 MARINE G3408C 3512E G3516H 3516E C7.1 MARIN C13B C32B INDUSTRIAL G3520 G3520J G3520H C27 INDUSTRIAL
LOCOMOTIVE ENGINE
3512E C32 C27
EJECTOR TRUCK
740B 730C2 EJ 740
WATER DELIVERY SYSTEM
777G
MACHINE CNTRL & GDNC
CMD STATN
COLD PLANER
PM820 PM825 PM822 PM620 PM622
WIDE BODY TRUCK
707
ENGINE - MACHINE
C27
GEN SET ENGINE
G3520B G3516B G3508
ROTARY/TRACK DRILLS
MD5150C
SKID STEER LOADER
236D 242D3 270XE 246D3 250 260 270 236D3 262D 265 262D3 242D 246D
INDUSTRIAL LOADER
415F2 IL
TRUCK
773G LRC 793F XQ 775G 775F 793F OEM 777D 777G 777F 775G OEM 785 770G 795F XQ 793D 793F 772G 773G 797F 773F 797B 775G LRC 794 AC 793F CMD 772G OEM 789C 789D 770G OEM 785G 773G OEM 785D 795F AC 793F AC
COMPACTOR
CB8 CB7 CB10 CB13 CB15 CB16
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced