HomeUpgrade & Repair KitsRepair & Service KitsElectronics151-9274: RECEPTACLE CONNECTOR

Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please

.

DescriptionSpecificationsCompatible Models

Description for part number 151-9274

Description:Kits provide easy field service, repair, or replacement of heavy-duty equipment systems and components.Attributes:• Kit includes receptacle assembly and wedge lock• RoHS compliantApplication:Consult your owners manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Specifications for part number 151-9274

We are still working on adding a specification for this part.

Compatible Models for part number 151-9274

INTEGRATED TOOLCARRIER

IT38H

WHEEL TRACTOR-SCRAPER

627 623 621 637 631 623K LRC 623K 621K 627K 657 651

WHEEL HARVESTER

550B 560B 570B 580B

MACHINE CONTROL & GUID

MINESTARGU

WHEEL SKIDDER

535D 535C 545D 545C 525D 525C 555D

ASPHALT COMPACTOR

CW16 CB8 CB7 CB16 CB15 CB13 CB10 CB2.5 GC CB2.7 GC CC2.7 GC

ROTARY DRILL

MD6310 MD6250

MINI HYD EXCAVATOR

301.8 301.9 301.6 301.5 304SR 303 SR 305.5 CR 301.7CR 304CR 308.5 303CR 304 305 308 307.5 309 306 302CR 306.5 310 303.5CR 302.7CR 305 CR

OEM MOB HYD PWR UNIT

336MHPU

FORESTRY PRODUCTS

538 FM528 FM528 LL

EXCAVATOR

FM538 312F FM548 336F XE 3101 336 MHPU 349F L 352F-VG 317 315 313 326MHPU 336F L XE FM558 320 GX FM568 330GC 320 GC 325C 349F 352F M325D MH 330 GC 313F L 336F LNXE 323GC 374MHPU 330F 317 GC M325D L MH 320D L 315 GC MH3040 340MHPU 326 GC 349 GC 330C L 326GC 350 OEM 352 UHD 340 349 336 GC 345 313 GC 352 350 355 320 326 325 3130EM 323 319 330 335 336 333 330F L 323 GC 395 323 MHPU M320GC 374 345 GC

MULTI TERRAIN LOADER

277D 257D3 257D 287D

PAVING COMPACTOR

MG630 C13 MARINE

COMPACT TRACK LOADER

285XE 289D 279D3 299D 289D3 279D 299D3 259D 275 285 255 265 239D3 299D3 XE 249D3 259D3 275XE 299D XHP

WHEEL TRACTOR

631G 623G 623H 657G 621G 621H 627G 627H 637G

ROTARY MIXER

RM800

WORK TOOL

GB120 TRS6 TRS8 TRS4

HEX BASED SPL SOLUTION

M322F

TRACK LOADER

963 973 953 973D 973K 963D 963K 953D 953K

PETROLEUM ENGINE

2016 3512E 3512C 3512B

PETROLEUM TRANSMISSION

TH31-E61 TH35-E81 CX31-P600-C18I CX31-P600

SOIL COMPACTOR

825 815 CP12 GC CP13 GC CS12 GC 825K 815K CP11 CP12 CP13 CP14 CP16 CP17 CS20 CS10 CS11 CS12 CS13 CS13 GC CS14 CS16 CS17 CS19 CS10 GC CS11 GC

BACKHOE LOADER

420F2 432F2 430F2 442D 430D 420XE 427F2 416F2 415 416 428F2 426 428 424 420 420D 432D 415F2 434 430 432 444F2 426 F2 444 440 450 422F2 434F2

WHEEL DOZER

854K 844K 834 844 834G 834H 834K 854 824H 824G 824K 814K 814 824 824G II

LANDFILL COMPACTOR

836 826 816K 836K 816 826K

PETROLEUM GEN SET

3512B

COMPACT WHEEL LOADER

910H 910M 901C2 914 910 903 902 901 908 902C2 906 920 903C2 906H 914M 903D 908M 906M 918M 907H 907M

TELEHANDLER

TH1055 TH1255 TH330B TH560B TH220B TH355B TH580B TH340B TH460B TH360B TH0642 TH0842

WHEEL LOADER

982XE 972H 972K 988 XE 972M 972L 988GC 962H 986H 950H 950K 962L 986K 962K 950M 950L 962M 980XE 988H 988K 966H 930G 966L 930H 966K 930K 966M 930M 814K 924H 924G 924K 962G II 938H 938K 938M 926M 962 966 908M OEM 972 907K 986 966XE 980 982 950G II 906K 906M 988 995 990 993 992 980G II 988K XE 908K 908M 926 924 930 938 950 962M Z 980K HLG 950M Z 966K XE 908 907 906 990K 972G II 972M XE 993K 966M XE 980H 980L 980K 992K 972XE 980M 994K 994H 966G II 982M

ARTICULATED TRUCK

725C 730 EJECTOR 730C 725 730 735

UTILITY COMPACTOR

CB2.5 GC CB2.7 CB2.5 CB2.9 CC2.7 CC2.7 GC CB2.7 GC

WHEELED EXCAVATOR

M320GC M322D MH M314 M315 M322 M320 M323 M318 M319 M316 M317 M330D M317D2 M318F OEM M325C MH M315D2 MH3026 M318D M318C M315GC MH3040 M314-07 M324D2 MH M318D MH M323F M322D2 M322D M322C M315C M315D M316C M316D M320D2 M313C M313D M322D2 MH

INDUSTRIAL ENGINE

C32 C27 C18 G3520 3512C C32B C9.3B C4.4 C11 C13 C15

WHEEL SCRAPER

631G 621G 623G 637G 627G

SPRAY AR

CAT WDS

GAS ENGINE

G3512H G3512J G3520B G3520J G3612 G3616 CG137-08 G3608 G3508J G3606 G3412 G3516E G3406 G3520 G3516C G3512 G3516 G3508

BLADE

GB124

PUMPER

SPF743 SPF343C

FELLING HEAD

SC-57 HFW221 HFW232 SH-58

POWER MODULE

TR43 MPC300

QUICK COUPLER

TRS6 TRS4

LOAD HAUL DUMP

R1600H R1700G R3000H R2900G R2900

OFF HIGHWAY TRUCK

777G 777E 789D 796 AC 794 AC 772 770 777 775 773 793F 798 AC 789 785 793 798

MATERIAL HANDLER

MH3250 M325D MH MH3260 MH3022 MH3024 MH3037 MH3032 MH3040 MH3050 M325D L MH

MOTOR GRADER

24 16 14 18 120M 120M 2 140M 12M 3 12M 2 140M 3 140M 2 160M 2 160M 3 18M3 12M 3 AWD 16M 160 150 14M 160M 3 AWD 140 16GC 12M 24M 14M3 120 160M 140M 3 AWD 16M3 14M-3

HYDRAULIC SHOVEL

6015 6040 6015B 6060

TRACK-TYPE TRACTOR

D5K LGP D6XE D10 D11 D5R LGP D4K XL D6K2 LGP D5R2 D3K XL D6N XL D6T D6N D6K D7E D9 D2 D1 D4 D3 D6 D5 D8 D7 D4K LGP D4K2 LGP D6N LGP D5K2 LGP D3K2 LGP D4K2 XL D6T LGP D3K2 XL D6T LGPPAT D6K2 XL D6T XW D6T XL D5R XL D6K LGP D6K XL D6T XL PAT D6T XW PAT D6K2 D5K XL D5K2 XL D3K LGP

ASPHALT PAVER

AP1055 AP655 AP600 AP1000

MARINE ENGINE

MPC100 3516E

PIPELAYER

PL83 PL87

VIBRATORY COMPACTOR

CS-56 CS11 GC CS-54 CP-533D CP-533E CS-44 CS-433E CS-663E CS-531D CP-663E CP-433E CS-423E CP12 CS-533D CS-533E CS-76 CS-74 CP-563E CP-563D CS-64 CP-64 CP-54 CP-56 CP-44 CP11 GC CC4.0 CS12 CS14 CP-76 CB4.0 CB4.4 CP12 GC CP-74 CS7 CP7 CP-573E CS-583E CS-583D CS10 GC CS-573D CS-573E CS-683E CS-563D CS-563E

MOBILE HYD POWER UNIT

420F2 330 MHPU M315D M316D

PETROLEUM PACKAGE

TH48-E70 CX31-C18I TH31-E61 CX31-C9I CX31-C13I TH35-E81

GENERATOR SET

DE500 G3520 DE630 G3516 G3512 D1500 G3412 3412 3516 3512 G3516B G3516H C175-16GENSET G3516K C27 C32 3516B GEN C175-20 C175-16 G3520C G3520E G3520H G3520K 3512C 3512B XQP310 C175-20GENSET 3516C G3512H 3516B 3516C GEN SET G3512K 3516E

RECLAIMER MIXER

RM800

ENGINE

C15 C18 3512E C13B C32B G3516J G3516H C32B INDUSTRIAL G3520 G3520J G3520H C7.1 C27 INDUSTRIAL

LOCOMOTIVE ENGINE

C32 C27 C32B

WATER DELIVERY SYSTEM

777G CAT WDS

EJECTOR TRUCK

730C

MACHINE CNTRL & GDNC

CMD STATN

COLD PLANER

PM820 PM825 PM822 PM620 PM622

ROAD RECLAIMER

RM800 RM600

ENGINE - MACHINE

C27

GEN SET ENGINE

G3520B G3520 G3516C G3516B G3508

TRANSMISSION

CAT

SKID STEER LOADER

242D3 270XE 246D3 272D3 XE 272D XHP 250 272D 260 270 236D3 262D 265 262D3 242D 272D3 246D 236D

INDUSTRIAL LOADER

415F2 IL

BATTERY CHARGER

MEC500

WHEEL FELLER BUNCHER

573C 573D 563C 563D 553C 2570C 2570D 2470C 2670C 2670D

TRUCK

793F XQ 794 AC 793F CMD 775G 793F OEM 789D 777G 775G OEM 785 797 795F XQ 793D 793F 785G 773G 797F 773G OEM 797B 795F AC 793F AC

POWERTRAIN

TR35E44-C9.3B

COMPACTOR

CB13 CB15 CB16

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced