Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineTurbo SystemHousings & Covers152-6736: Engine Front Housing Gasket
HomeEngineTurbo SystemHousings & Covers152-6736: Engine Front Housing Gasket
152-6736: Engine Front Housing Gasket

Cat® Engine Front Housing Gasket seals the connection between the engine block and front housing, preventing leakage of oil and coolant

Brand: Cat

Product Images
152-6736: Engine Front Housing Gasket
152-6736: Engine Front Housing Gasket

Cat® Engine Front Housing Gasket seals the connection between the engine block and front housing, preventing leakage of oil and coolant

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 152-6736

Units of Measure

USMetric
Weight (kg): 0.05
Weight (lb): 0.12
Overall Height (in): 0.02
Overall Width (in): 14.0
Overall Length (in): 16.9
Overall Width (mm): 355.6
Overall Height (mm): 0.58
Overall Length (mm): 429.26
View More
Compatible Models for part number 152-6736

SKID STEER LOADER

216 228 236 226 248 246

INDUSTRIAL ENGINE

3034

COMPACT WHEEL LOADER

906

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced