Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
Home152-8075: PIN
Home152-8075: PIN
152-8075: PIN

Cat® Track Pin 36mm Outside Diameter, 214.5mm long

Brand: Cat

Product Images
152-8075: PIN
152-8075: PIN
Contact your dealer for replacement options.

Cat® Track Pin 36mm Outside Diameter, 214.5mm long

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Compare Alternate Parts
152-8075
This part:
152-8075: PIN
Overall Length (in)

8.445

Hole Depth (in)

7.638

Pin Outside Diameter (in)

1.417

Description

Cat® Track Pin 36mm Outside Diameter, 214.5mm long

108-0943
This part:
108-0943: Track Pin
Overall Length (in)

8.445

Hole Depth (in)

7.791

Pin Outside Diameter (in)

1.417

Description

Cat® Track Pin 36mm Outside Diameter, 214.5mm long

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert