Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineCooling SystemWater Pumps & ComponentsWater Pumps153-0164: Pump Group-Water
HomeEngineCooling SystemWater Pumps & ComponentsWater Pumps153-0164: Pump Group-Water
153-0164: Pump Group-Water

Cat® Water Pump Group

Brand: Cat

Product Images
153-0164: Pump Group-Water
153-0164: Pump Group-Water
153-0164: Pump Group-Water
153-0164: Pump Group-Water
153-0164: Pump Group-Water

Cat® Water Pump Group

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 153-0164

Units of Measure

USMetric
Overall Height (in): 5.1
Overall Height (mm): 129.5
Overall Length (in): 8.2
Overall Length (mm): 208.3
Overall Width (in): 6.4
Overall Width (mm): 162.6
View More
Compatible Models for part number 153-0164

MULTI TERRAIN LOADER

247 257 267 277

MARINE ENGINE

3034

SKID STEER LOADER

262 216 228 236 226 248 246 232 252 242

INDUSTRIAL ENGINE

3034

COMPACT WHEEL LOADER

906

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced