Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsCouplings153-0879: Reusable Coupling
HomeHoses & TubesAdapters, Couplings, & FittingsCouplings153-0879: Reusable Coupling
153-0879: Reusable Coupling

Cat® XT Spiral Reusable Coupling CAT FLANGE - 90 Degree

Brand: Cat

Product Images
153-0879: Reusable Coupling
153-0879: Reusable Coupling
153-0879: Reusable Coupling
153-0879: Reusable Coupling
153-0879: Reusable Coupling

Cat® XT Spiral Reusable Coupling CAT FLANGE - 90 Degree

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 153-0879

Units of Measure

USMetric
Connector: Reusable
Material: STEEL,High Pressure Hose,Alloy Copper,Alloy Zinc
Coating: Zinc Plated
Shape: 90 Deg
Connector Type: -20 CAT FLANGE
Drop Length (mm): 82.0
Drop Length (in): 3.23
Length (mm): 189.0
Length (in): 7.44
Cut-Off Factor (mm): 118.0
Cut-Off Factor (in): 4.65
Recommended Hose Size (mm): 31.8
Recommended Hose Size (in): 1.25
Compatible With: SAE 100R15
Seal Type: Nbr 1p-3704, Fkm 235-2475
Description: Reusable Coupling 20XT6ES-R
Applications: Reusable Coupling for use with hydraulic hose. For additional information contact your CAT local dealer
View More
Compatible Models for part number 153-0879

WHEEL LOADER

966H 972H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced