Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components153-2997: 3/4-16 Thread Quick Disconnect Female Coupler
HomeHydraulicsOther Hydraulic Components153-2997: 3/4-16 Thread Quick Disconnect Female Coupler
153-2997: 3/4-16 Thread Quick Disconnect Female Coupler

Quick Disconnect Coupling

Brand: Cat

Product Images
153-2997: 3/4-16 Thread Quick Disconnect Female Coupler
153-2997: 3/4-16 Thread Quick Disconnect Female Coupler
153-2997: 3/4-16 Thread Quick Disconnect Female Coupler
153-2997: 3/4-16 Thread Quick Disconnect Female Coupler
153-2997: 3/4-16 Thread Quick Disconnect Female Coupler

Quick Disconnect Coupling

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 153-2997
Material Description: Plated Steel
Material: Carbon Steel,Alloy Steel,Alloy Zinc
View More
Compatible Models for part number 153-2997

BRUSH CUTTER

BRX118 BR318 BR320 BRX418 BRX318 BR218

WHEEL SAW

SW380 SW60 SW460B SW360B SW360 SW480 SW45 SW460 SW345 SW345B

WHEEL TRACTOR-SCRAPER

613G

MOTOR GRADER

120M

POWER PACK

PP120

MINI HYD EXCAVATOR

303.5 303.5C 303.5D 305.5E2 301.7D CR 301.8 307D 301.6 301.5 304C CR 305.5D 305.5E 303C CR 308D 304D CR 304 305 303 308 309 305C CR 305.5E2 CR 301.4C 305D CR 301.6C 301.7D 301.8C 304.5

ASPHALT PAVER

AP-655D BG-2455D BG555E AP-1000E AP-1000D AP-555E BG-260D AP-1055D AP-1055E BG600D AP-600D BG655D BG1000E AP-500E BG500E

HAMMER

H35DS PH126 H45S B2 H45 H65DS H45DS H55DS

SHEAR-DEMOLITION/SCRAP

S305 VHS-10

EXCAVATOR

325D L 315C 324D L 329D L 340F L LRE 313F L 320C 315F LCR

VIBRATORY COMPACTOR

CD-44B CD-54 CB-44B CB-54B CD-54B

MULTI TERRAIN LOADER

277C 297C 287C

COMPACT TRACK LOADER

285XE 279D3 275 285 289D3 255 265 299D3 XE 299D3 275XE

WHEEL TRACTOR

613C II

FLAIL MOWER

HMF110 HMF210

WORK TOOL

GB120 TRS8

BACKHOE LOADER

422F 434F 444F 432F 420F 430F 428F 416F

COLD PLANER

PC406 PC408 PC412B PM312 PM313 PM310 PC412 PC205B PC205 PC206 PC210 PC305 PC306 PC310 PC310B PC408B PC9 PC6 PC306 XD PC105 PC310XD PC305B PC306B

MULCHING HEAD

HM112 HM115 HM215C HM115C HM418C HM416 HM418 HM112C HM210 HM215 HM415B HM415C HM315B HM312 HM315 HM315C HM316 HM208

WHEEL LOADER

907K 906K 906M 908K 908M 908 907 906

COMPACT WHEEL LOADER

906H2 907H2 906 906H 908M 908H2 906M 907H 907M 908H

ENGINE - MACHINE

C32

SHEAR

S308

TRENCHER

T315 T15B T15

WAGON

613C II

SKID STEER LOADER

270XE 250 272C 260 270 262C 265 256C

ASPHALT SCREED

AS4252C

WHEEL SCRAPER

613C II

AUGER

A7B A7 A26 A11

COMPACTOR

CB7 CD10 CB10 CD8

STUMP GRINDER

SG18B SG18 SG36

BLADE

GB124 BLADE

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced