Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings153-4906: SEAL-O-RING
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings153-4906: SEAL-O-RING
153-4906: SEAL-O-RING

O-ring

Brand: Cat

Product Images
153-4906: SEAL-O-RING
153-4906: SEAL-O-RING
153-4906: SEAL-O-RING
153-4906: SEAL-O-RING
153-4906: SEAL-O-RING

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 153-4906

Units of Measure

USMetric
Polymer: Fkm (fluorocarbon)
Applications: High pressure, high temperature applications requiring resistance to air, fuels, lubricants and hydraulic fluids; ORFS, STORS seals
Not Compatible With: Amines; Brake fluids; Engine Coolant; Fire Resistant Fluids; Ketones; Steam; Water
Material: FKM - Fluoroelastomer,FKM (90),Polytetrafluoroethylene (PTFE) Plastic,Fluoroelastomer (FKM) Rubber
Material Hardness: 90a
Cross Section Diameter (mm): 1.98
Inside Diameter (mm): 11.89
Coating: Ptfe - Polytetrafluoroethylene
Temperature (°C): -40 - 175
Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
Inside Diameter (in): 0.468
Dash Size: 906
Seal Inside Diameter (mm): 11.89
Temperature (°F): -40 - 350
Material Description: FKM provides superior performance in most applications, including Air, Engine Oil, Diesel Fuel, Hydraulic Oil, Automatic Transmission Fluid and Biodiesel. Most FKM formulations should not be used with Coolant/Urea. FKM is effective in high temperatures, and has good abrasion and cut resistance.
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Diameter (in): 0.078
View More
Compatible Models for part number 153-4906

PUMPER

SPP101 SPF343C SPF343 SPS343 SPT343

GENERATOR

SR4 SR5 SR4B SR4BHV

TRUCK ENGINE

C9 3126B 3126E C-9 3116 3126

SHOVEL LOGGER

345C

POWER MODULE

PP3516 PM3516 PM3512 3516C PMG3516 PM3508

INTEGRATED TOOLCARRIER

IT62G II IT38G II

WHEEL TRACTOR-SCRAPER

627 637 627K LRC 627K 637K

REMAN ENGINE

3516B

OFF HIGHWAY TRUCK

798 AC 798 796 AC 794 AC

MOTOR GRADER

140M 12H 160M

TRACK-TYPE TRACTOR

D6R III D6R II D3G D4G D5N D5G D6R D6T D6N D11N D11R

WHEEL SKIDDER

545 535C 535B 525C 525B

MARINE ENGINE

3516 3512 3508 3126B 3508C 3508B 3516B 3516C 3512C 3512B C9 C7

MARINE AUXILIARY

3516C 3516B 3512C 3512B 3512 3508 3508B 3508C

TRACK FELLER BUNCHER

TK732 TK722 TK721 TK752 TK751 TK741 521B 522B TK711

PIPELAYER

561N

MINING EXCAVATOR

5230B 5130 5230 5130B

EXCAVATOR

311D LRR 349F LXE 349D L 320D LN 336D 312D 315D L 336D2 L 314D CR 340D2 L 323D 320D L 349E L 325C L 322C 336D LN 319D LN 323D LN 349E L VG 352F XE VG 330D FM 345C 345D 349F L 320D GC 349D2 319D L 352F-VG 330C L 336D L 336D2 568 FM 320D FM 330C FM 349D 330D L 336E L 325C 349E 349F 352F 312D L 330D MH 314D LCR 349D2 L 319D 330D LN 568 FM LL 345C L 323D SA 345D L VG 323D S 336D2 GC 340D L 323D L 345D L 330C LN 320D 330C 330D 330C MH 345C MH

PETROLEUM PACKAGE

TH31-C9P

MOBILE HYD POWER UNIT

330D L 340D2 L 336D L 323D LN 349E L HVG 349E 336D 352FMHPU 345D 345C 349D L 330D 330C 349D2 323D L 345C L

GENERATOR SET

G3516 G3512 G3508 G3516B G3516C G3516E 3508C 3508B SR5 C9 3508 G3520C G3520B 3516 G3520E 3512 3512C 3512B 3456 G3512E 3516C 3516B

WHEEL TRACTOR

623G 623F 627G 627H 627F 637G 637K

HEX BASED SPL SOLUTION

352F OEM

COMBINE HARVESTER

460

VEHICULAR ENGINE

3512

TRACK LOADER

973C 973D 973K 963D 963C 963K 953C

LOCOMOTIVE ENGINE

3516C 3516B 3512C 3512B 3508 3516 3512 3508C 3508B

PETROLEUM ENGINE

3508C 3508B C9 3516C 3512C 3512B

SOIL COMPACTOR

825C 815F II 825G II

EJECTOR TRUCK

740

BACKHOE LOADER

434E 432E 420E 444E 442E 430E

WHEEL DOZER

834G 824G 824C 814F II 854G 854K 824G II

LANDFILL COMPACTOR

826G II 816F II 826C 826G

PETROLEUM GEN SET

3512B 3512C

WHEEL LOADER

972H 950G II 994 980G II 988G 966H 938G II 962G II 980H 980G 992G 992K 994F 994D

ENGINE - MACHINE

C4.4 C-9

CHALLENGER

MTC735 MT765 MTC745 MT755 MT745 MT735 65C 65D MTC755 MTC765

GEN SET ENGINE

3516B G3520B 3512B G3516B 3508 G3508 3126B G3516 G3512 3512 3508B 3516

ARTICULATED TRUCK

740 735

COMBINE

470 465 460

WHEELED EXCAVATOR

M325C MH W345C MH M330D

ENGINE - INDUSTRIAL

3512B 3516B

INDUSTRIAL ENGINE

3516B 3126 3126B C9 3512B 3512C 3512 3516 3508B 3508 C-9

TRUCK

785 797 795F XQ 793D 793B 793C 797F 794 AC 785C 785D 797B 785B 795F AC 789C 777C 777B 789B 777D 777

WHEEL SCRAPER

637K 637E 637G 637D 627G 627F

TRACTOR

776D 776C 784C 784B

GAS ENGINE

G3512B G3520B G3508B G3516B G3512 G3516 G3508

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced