Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits153-5590: Track Nut
Home
EngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits
153-5590: Track Nut
153-5590: Track Nut

Cat® Hex Head Nut (Rocker Arm)

Brand: Cat

Product Images
153-5590: Track Nut
153-5590: Track Nut
153-5590: Track Nut
153-5590: Track Nut
153-5590: Track Nut

Cat® Hex Head Nut (Rocker Arm)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 153-5590
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 153-5590

Units of Measure

USMetric
Thickness (mm): 5.5
Thickness (in): 0.217
Thread: RH Coarse
Nut Type: Hex
Thread Size (in - TPI) (in): M7-1
Hand of Thread: RH
Material: Coating Fluid,Carbon Steel
Thread Size (in): 0
Hex Size (in): 0.39
Coating: Oil with Corrosion Inhibitor
Thread Size (mm): M7
Height (in): 0.22
Material Description: Steel
Hex Size (mm): 10
Height (mm): 5.5
Thread Size (dia x pitch) (mm): M7x1
Drive (mm): 10
Drive (in): 0.394
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 153-5590

MULTI TERRAIN LOADER

257B 247B3 247B

PAVING COMPACTOR

CC2.7 CB2.7 CB2.5 CB-22B

COMPACT TRACK LOADER

249D 249D3 239D 239D3

GENERATOR SET

C2.2DE18E3 C2.2 D20 XQ35 D25 D30 XQ20T4F C2.2 GEN S C1.1DE9.5 C1.1 C1.5 XQP20

POWER MODULE

XQ35

ENGINE

C2.2 C1.1 C1.7 C0.5 CO.7

COMPACT WHEEL LOADER

903 902 901

ASPHALT COMPACTOR

CC2.7 GC CB2.5 GC CB2.7 GC CB22B

ASPHALT PAVER

BB-621C AP-255E

MINI HYD EXCAVATOR

304 303.5 305 302CR 303 SR 302.5 305.5 CR 301.7CR 301.8 301.6 301.5 304CR 304SR 304.5 303.5CR 302.7CR 303CR 305.5 GC 305 CR

UTILITY COMPACTOR

CC2.6 CC2.7 CB4.4 CB4.0 CC2.7 GC CB2.5 GC CB2.7 CB2.5 CB2.9 CB2.7 GC CB1.8 CB1.7

SKID STEER LOADER

226B 226D 226B3 216B 216 242B 228 226 249D3 226D3 232 232B 232D 242 232D3 236D3 216B3

ENGINE - INDUSTRIAL

XQ20

INDUSTRIAL ENGINE

3024 3013 3014 C2.2 3003 3011C C0.5 C0.7 C1.7 3013C C1.5 C1.6 C1.1 3024C

COMPACTOR

CB-34B XW CC-24B CB-32B CC-34B CB-24B CB-36B CB-22B CB-34B

ENGINE - GENERATOR SET

C1.5DE13.5

VIBRATORY COMPACTOR

CB1.8 CB1.7 CC-34 CB-224D CB-224E CC-24 CB-225E CB-334E CB-334D CB-225D CB-34 XW CC4.0 CB-214E CB-335E CB-32 CB-34 CB-335D CB-214D CB-24 CB-22 CB-14 CB4.0 CB4.4 CB-334E XW

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert