Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsOther Cab Components153-5911: 186mm Long Cab Door Stop
HomeCabsOther Cab Components153-5911: 186mm Long Cab Door Stop
153-5911: 186mm Long Cab Door Stop

Cat® Cab Door Stop to limit the door opening and provide secure positioning during operation and maintenance

Brand: Cat

Product Images
153-5911: 186mm Long Cab Door Stop
153-5911: 186mm Long Cab Door Stop
153-5911: 186mm Long Cab Door Stop
153-5911: 186mm Long Cab Door Stop
153-5911: 186mm Long Cab Door Stop

Cat® Cab Door Stop to limit the door opening and provide secure positioning during operation and maintenance

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 153-5911

Units of Measure

USMetric
Width (mm): 129.0
Material Description: POLYPROPYLENE WEBBING
Length (in): 7.32
Width (in): 5.1
Length (mm): 186.0
View More
Compatible Models for part number 153-5911

QUARRY TRUCK

771D 773E 775D 777E

TRUCK

785 789 773E 793D 773D 793B 793C 797 769D 789C 789D 789B 785C 777D 785D 775E 797B 785B

TRACTOR

776D 784C

OFF HIGHWAY TRUCK

793 785D 777E 793D 777 789D 773 773GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced