Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits153-6497: Synthetic Rubber Seal O-Ring
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits153-6497: Synthetic Rubber Seal O-Ring
153-6497: Synthetic Rubber Seal O-Ring

Cat® Oil Resistance Synthetic Rubber O-Ring Seal

Brand: Cat

Product Images
153-6497: Synthetic Rubber Seal O-Ring
153-6497: Synthetic Rubber Seal O-Ring
153-6497: Synthetic Rubber Seal O-Ring
153-6497: Synthetic Rubber Seal O-Ring
153-6497: Synthetic Rubber Seal O-Ring

Cat® Oil Resistance Synthetic Rubber O-Ring Seal

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 153-6497

Units of Measure

USMetric
Cross Section Diameter (mm): 99,999.99
Cross Section Diameter (in): 3,937.008
Inside Diameter (mm): 99,999.99
Inside Diameter (in): 3,937.008
Overall Height (in): 0.1
Overall Width (in): 2.6
Material: Corrosion Preventative Fluid,Elastomer Plastic
Overall Width (mm): 66.04
Overall Length (in): 2.6
Overall Height (mm): 2.54
Overall Length (mm): 66.04
View More
Compatible Models for part number 153-6497

MULTI TERRAIN LOADER

257B 247B

GENERATOR SET

C2.2 C1.1DE9.5 C1.1 C1.5

MINI HYD EXCAVATOR

301.8 303.5 301.6 301.5 302CR 304.5 302.5 301.7CR

UTILITY COMPACTOR

CB1.8 CB1.7

SKID STEER LOADER

226B 232 232B 242 216B 216 242B 228 226

ENGINE

C1.1

INDUSTRIAL ENGINE

3024 3011C 3013 3014 C2.2 3003 3013C C1.5 C1.6 C1.1 3024C

COMPACTOR

CB-34B XW CC-34B

VIBRATORY COMPACTOR

CB-214E CB-335E CB-335D CB-214D CB1.8 CB1.7 CB-224D CB-224E CB-14 CB-334E XW CB-225E CB-334E CB-334D CB-225D

COMPACT WHEEL LOADER

902

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced