Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves153-9540: Valve-Pressure Protection
HomeHydraulicsHydraulic Valve Groups & ComponentsOther Hydraulic Valves153-9540: Valve-Pressure Protection
153-9540: Valve-Pressure Protection

Cat® Valve-Pressure Protection

Brand: Cat

Product Images
153-9540: Valve-Pressure Protection
153-9540: Valve-Pressure Protection
153-9540: Valve-Pressure Protection
153-9540: Valve-Pressure Protection
153-9540: Valve-Pressure Protection

Cat® Valve-Pressure Protection

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 153-9540

Units of Measure

USMetric
Length (mm): 66.8
Width (mm): 47.63
Height (mm): 96.77
Length (in): 2.629
Width (in): 1.875
Height (in): 3.809
View More
Compatible Models for part number 153-9540

QUARRY TRUCK

771D 773E 775D 777E

TRUCK

773E 773D 793C 69D 769D 789C 789B 785C 777D 775E 775D 785B

TRACTOR

784C

OFF HIGHWAY TRUCK

773

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced