Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainOther Drivetrain ComponentsDrivetrain Structural ComponentsBearing Housing154-0388: 72mm Inner Diameter Crankshaft Cap Bearing
HomeDrivetrainOther Drivetrain ComponentsDrivetrain Structural ComponentsBearing Housing154-0388: 72mm Inner Diameter Crankshaft Cap Bearing
154-0388: 72mm Inner Diameter Crankshaft Cap Bearing

Cat® Crankshaft Cap Bearing supports and facilitates smooth rotation of the crankshaft within the engine block, reducing friction and wear

Brand: Cat

Product Images
154-0388: 72mm Inner Diameter Crankshaft Cap Bearing
154-0388: 72mm Inner Diameter Crankshaft Cap Bearing
154-0388: 72mm Inner Diameter Crankshaft Cap Bearing
154-0388: 72mm Inner Diameter Crankshaft Cap Bearing
154-0388: 72mm Inner Diameter Crankshaft Cap Bearing

Cat® Crankshaft Cap Bearing supports and facilitates smooth rotation of the crankshaft within the engine block, reducing friction and wear

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 154-0388
Material: Corrosion Preventative Fluid
View More
Compatible Models for part number 154-0388

MULTI TERRAIN LOADER

257B 247B3 247B

PAVING COMPACTOR

CC2.7 CB2.7 CB2.5

COMPACT TRACK LOADER

249D 249D3 239D 239D3

GENERATOR SET

C2.2DE18E3 C2.2 C2.2 GEN S D20 XQ35 C1.1 D25 D30 XQP20

POWER MODULE

XQ35

ENGINE

C2.2 C1.7

COMPACT WHEEL LOADER

903 902 901

ASPHALT COMPACTOR

CB2.7 GC CC2.7 GC CB2.5 GC

ASPHALT PAVER

BB-621C AP-255E

MINI HYD EXCAVATOR

304 305 304CR 304.5 303.5CR 305.5 CR 305.5 GC 305 CR

UTILITY COMPACTOR

CC2.7 GC CC2.7 CB2.5 GC CB2.7 CB2.5 CB4.4 CB2.9 CB4.0 CB2.7 GC

SKID STEER LOADER

249D3 226D3 226B 226D 232 232B 232D 242 226B3 216B 216 232D3 236D3 216B3 242B 228 226

INDUSTRIAL ENGINE

3024 C2.2 C1.7 C1.5 3024C

COMPACTOR

CB-34B XW CB-36B CC-34B CB-34B

VIBRATORY COMPACTOR

CB-34 XW CC4.0 CB-335E CB-34 CC-34 CB4.0 CB4.4 CB-334E XW CB-334E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced