Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins154-1584: 16.51mm Diameter Spring Pin
HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins154-1584: 16.51mm Diameter Spring Pin
154-1584: 16.51mm Diameter Spring Pin

Cat® Spring Pin securely fastens components together by expanding within a hole, providing a resilient connection that withstands shear and lateral forces

Brand: Cat

Product Images
154-1584: 16.51mm Diameter Spring Pin
154-1584: 16.51mm Diameter Spring Pin
154-1584: 16.51mm Diameter Spring Pin
154-1584: 16.51mm Diameter Spring Pin
154-1584: 16.51mm Diameter Spring Pin

Cat® Spring Pin securely fastens components together by expanding within a hole, providing a resilient connection that withstands shear and lateral forces

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 154-1584

Units of Measure

USMetric
Pin Outside Diameter (in): 0.65
Pin Length (in): 0.866
Material: Low Alloy Steel
Pin Outside Diameter (mm): 16.51
Pin Type: Spring-roll
Pin Length (mm): 22
View More
Compatible Models for part number 154-1584

GENERATOR

SR4 SR5 SR4B SR4BHV

GENERATOR SET

3508 G3520 G3516 G3512 G3508 G3516B G3516C G3516E G3516H G3520C 3508C G3512E G3520B 3516 G3512H G3520E G3516K 3512 G3512K G3520H G3520K

POWER MODULE

PM3516 PM3512 PMG3516 PM3508

VEHICULAR ENGINE

3516 3512

ENGINE

G3520 G3520J G3520H G3516C G3516J G3516H

LOCOMOTIVE ENGINE

3516 3512 3508

WHEEL LOADER

994

TRACK-TYPE TRACTOR

D11N D11R

GEN SET ENGINE

3508 G3508 G3516 G3512 POWER SYS G3520 3512 3508B 3516 3516B G3516C G3516B G3520B

MARINE AUXILIARY

3516B 3512 3508

MARINE ENGINE

3516 3512 3508

ENGINE - INDUSTRIAL

CG170-16

MINING EXCAVATOR

5130 5230

INDUSTRIAL ENGINE

3508 G3520H 3512 3516

TRUCK

785 793B 777C 789B 785B

TRACTOR

776C 784B

GAS ENGINE

G3512H G3512E G3520B G3516J G3508J G3516E G3512B G3520J G3512J G3520 G3516C G3516B G3508B G3512 G3516 G3508

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced