Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings154-2233: Bearing-Sleeve
HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings154-2233: Bearing-Sleeve
154-2233: Bearing-Sleeve

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Product Images
154-2233: Bearing-Sleeve
154-2233: Bearing-Sleeve
154-2233: Bearing-Sleeve
154-2233: Bearing-Sleeve
154-2233: Bearing-Sleeve

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 154-2233

Units of Measure

USMetric
Inside Diameter (mm): 35.0
Outside Diameter (mm): 54.0
Length (mm): 34.0
Inside Diameter (in): 1.3779
Outside Diameter (in): 2.1259
Length (in): 1.3385
View More
Compatible Models for part number 154-2233

MINI HYD EXCAVATOR

303ECR 304.5 304 305 303E CR 303C CR 303.5E2 CR 303.5C 303.5E2 303.5E 302.5C 303.5D 304E2 CR 304E 304D CR

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced