Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineCooling SystemOil Coolers154-2427: Exhaust Manifold Gasket
HomeEngineCooling SystemOil Coolers154-2427: Exhaust Manifold Gasket
154-2427: Exhaust Manifold Gasket

Cat® Exhaust Gasket

Brand: Cat

Product Images
154-2427: Exhaust Manifold Gasket
154-2427: Exhaust Manifold Gasket
154-2427: Exhaust Manifold Gasket
154-2427: Exhaust Manifold Gasket
154-2427: Exhaust Manifold Gasket

Cat® Exhaust Gasket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 154-2427

Units of Measure

USMetric
Overall Width (in): 2.5
Overall Height (in): 0.02
Material: Stainless Steel,Corrosion Preventative Fluid
Overall Length (in): 12.6
Overall Width (mm): 63.5
Overall Height (mm): 0.5
Overall Length (mm): 320.04
View More
Compatible Models for part number 154-2427

MULTI TERRAIN LOADER

257B 247B3 247B

COMPACT TRACK LOADER

249D 239D

MINI HYD EXCAVATOR

304.5 305.5 GC

ASPHALT PAVER

BB-621C AP-255E

GENERATOR SET

C2.2DE18E3 C2.2 C2.2 GEN S D20 C1.1 D25 D30 XQP20

UTILITY COMPACTOR

CB4.4 CB4.0

SKID STEER LOADER

226B 232 232B 232D 242 226B3 216B 216 232D3 236D3 216B3 242B 228 226

INDUSTRIAL ENGINE

3024 3014 C2.2 3024C

COMPACTOR

CB-34B XW CB-36B CC-34B CB-34B

VIBRATORY COMPACTOR

CB-34 XW CC4.0 CB-335E CB-34 CB-335D CC-34 CB-334E XW CB-334E CB-334D

COMPACT WHEEL LOADER

902

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced